Han 4A-SC-F
HARTING
Industrial connectors Han®
Inserts
Han-Brid® for industrial communications
Powered by
CAD模型選擇
{harting_qs/6/12/374/3857.prj},{NB=09200044711},{MANUID=09200044711},{AAC820=-40},{AAC821=85},{AAS465=500},{AAT080=4},{BAB392=0},{QUANTITYMIN=2},{QUANTITYINT=2},{CTN=85366990},{PREVIEW=../../../_pool_/5b/a9/09_20_004_4701_cmyk01.tif__web.png},{DESCSHORT=Inserts, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Size: 3 A, Contacts: 4},{DESCLONG=Inserts, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Size: 3 A, Contacts: 4},{MANUTYPEDESC=Han 4A-SC-F},{SUPPLIERALTNO=09 20 004 4711},{MANUNAME=HARTING},{DELTIME=63},{AAB754=Socket},{AAB755=Yes},{AAC036=No},{AAK496=Thermoplast},{AAO057=Han 4A-SC-F},{AAO742=Han-Brid®},{AAS461=3 A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAB755
Contact insert without contact
ⁿ/ₐ
AAC036
wire protection present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAK496
material connector of connector insert
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09200044711
09200044711
Inserts, Female, Polycarb...
Inserts, Female, Polycarb...
Han 4A-SC-F
09 20 004 4711
HARTING
63
Socket
Yes
No
-40
85
Thermoplast
Han 4A-SC-F
Han-Brid®
3 A
500
4
Inserts, Female, Polycarb...
Inserts, Female, Polycarb...
0
V0
2
2
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Han 3A-SIS-SL-M20
HARTING
14.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求