slovenčina
English
GTBR-TLK/TLB - Wheel brake
Rollenbau
Heavy Duty Castors
Series GT up to max. 1270 kg
GT-TL
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_gt/gt_tl/gtbr_tlk_tlb_asmtab.prj},{NB=GTBR 150 TLB},{ORDERNO=GTBR 150 TLB},{WDAB=150x40},{LC=400},{H=200},{TP=150x105},{HS=105x80},{HD=13},{SR=148},{WB=Roller bearing},{WHEEL=150 TLB 20},{VER=6},{PPATH=assemblies/gtbr_tlk_tlb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
GTBR 150 TLK
GTBR 150 TLK
150x40
400
200
150x105
105x80
13
148
Ball bearing
GTBR 150 TLB
GTBR 150 TLB
150x40
400
200
150x105
105x80
13
148
Roller bearing
GTBR 200 TLK
GTBR 200 TLK
200x50
800
250
150x105
105x80
13
185
Ball bearing
GTBR 200 TLB
GTBR 200 TLB
200x50
800
250
150x105
105x80
13
185
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求