目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
GP2 - PTFE Profiles
Hallite
PTFE Profiles
GP2
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/gp2/mm/gp2m.prj},{NB=HALLITE GP2MR01300NHLX},{CNSORDERNO=GP2MR01300NHLX},{D1=130.0},{DD1=117.0},{L1=8.3},{TOL3=+0.2},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H9
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[mm]
TOL3
Tolerance
ⁿ/ₐ
HALLITE GP2MR00400NHLX
GP2MR00400NHLX
40.0
+0,062/0,000
30.0
+0,052/0,000
6.3
+0.2
HALLITE GP2MR00420NHLX
GP2MR00420NHLX
42.0
+0,062/0,000
32.0
+0,062/0,000
6.3
+0.2
HALLITE GP2MR00450NHLX
GP2MR00450NHLX
45.0
+0,062/0,000
35.0
+0,062/0,000
6.3
+0.2
HALLITE GP2MR00480NHLX
GP2MR00480NHLX
48.0
+0,062/0,000
38.0
+0,062/0,000
6.3
+0.2
HALLITE GP2MR00500NHLX
GP2MR00500NHLX
50.0
+0,062/0,000
40.0
+0,062/0,000
6.3
+0.2
HALLITE GP2MR00520NHLX
GP2MR00520NHLX
52.0
+0,074/0,000
42.0
+0,062/0,000
6.3
+0.2
HALLITE GP2MR00550NHLX
GP2MR00550NHLX
55.0
+0,074/0,000
45.0
+0,062/0,000
6.3
+0.2
HALLITE GP2MR00600NHLX
GP2MR00600NHLX
60.0
+0,074/0,000
50.0
+0,062/0,000
6.3
+0.2
HALLITE GP2MR00630NHLX
GP2MR00630NHLX
63.0
+0,074/0,000
53.0
+0,074/0,000
6.3
+0.2
HALLITE GP2MR00650NHLX
GP2MR00650NHLX
65.0
+0,074/0,000
55.0
+0,074/0,000
6.3
+0.2
HALLITE GP2MR00700NHLX
GP2MR00700NHLX
70.0
+0,074/0,000
60.0
+0,074/0,000
6.3
+0.2
HALLITE GP2MR00750NHLX
GP2MR00750NHLX
75.0
+0,074/0,000
65.0
+0,074/0,000
6.3
+0.2
HALLITE GP2MR00800NHLX
GP2MR00800NHLX
80.0
+0,074/0,000
67.0
+0,074/0,000
8.3
+0.2
HALLITE GP2MR00850NHLX
GP2MR00850NHLX
85.0
+0,087/0,000
72.0
+0,074/0,000
8.3
+0.2
HALLITE GP2MR00900NHLX
GP2MR00900NHLX
90.0
+0,087/0,000
77.0
+0,074/0,000
8.3
+0.2
HALLITE GP2MR00950NHLX
GP2MR00950NHLX
95.0
+0,087/0,000
82.0
+0,087/0,000
8.3
+0.2
HALLITE GP2MR01000NHLX
GP2MR01000NHLX
100.0
+0,087/0,000
87.0
+0,087/0,000
8.3
+0.2
HALLITE GP2MR01050NHLX
GP2MR01050NHLX
105.0
+0,087/0,000
92.0
+0,087/0,000
8.3
+0.2
HALLITE GP2MR01100NHLX
GP2MR01100NHLX
110.0
+0,087/0,000
97.0
+0,087/0,000
8.3
+0.2
HALLITE GP2MR01150NHLX
GP2MR01150NHLX
115.0
+0,087/0,000
102.0
+0,087/0,000
8.3
+0.2
HALLITE GP2MR01200NHLX
GP2MR01200NHLX
120.0
+0,087/0,000
107.0
+0,087/0,000
8.3
+0.2
HALLITE GP2MR01250NHLX
GP2MR01250NHLX
125.0
+0,100/0,000
112.0
+0,087/0,000
8.3
+0.2
HALLITE GP2MR01300NHLX
GP2MR01300NHLX
130.0
+0,100/0,000
117.0
+0,087/0,000
8.3
+0.2
HALLITE GP2MR01350NHLX
GP2MR01350NHLX
135.0
+0,100/0,000
117.0
+0,087/0,000
12.3
+0.2
HALLITE GP2MR01400NHLX
GP2MR01400NHLX
140.0
+0,100/0,000
122.0
+0,100/0,000
12.3
+0.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求