目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 911 - Adjustable Hand Levers for Connector Clamps / Linear Actuator Connectors
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN911
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn911/gn_911.prj},{NB=Verstellbarer Klemmhebel GN911-78-M8-35-SR},{ARTNR=GN911-78-M8-35-SR},{PARTNUMBER=GN 911-78-M8-35-SR},{NORMNR=GN 911},{L1=78},{D1=M8},{NDM=8},{L2=35},{D2=13.0},{H1=15.0},{H2=52},{OB=silber},{VERS=2.000},{WEIGHT=0.1464},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails},{TT=25.000},{AA=4.430},{LL=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
D1
ⁿ/ₐ
L2
[mm]
D2
[mm]
H1
[mm]
H2
≈
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Verstellbarer Klemmhebel ...
GN911-45-M6-20-SR
45
M6
20
10.0
9.0
34
silver
0.0410
84879090
YES
Verstellbarer Klemmhebel ...
GN911-63-M6-20-SR
63
M6
20
10.0
12.0
44
silver
0.0836
84879090
YES
Verstellbarer Klemmhebel ...
GN911-63-M8-25-SR
63
M8
25
13.0
12.5
42
silver
0.0924
84879090
YES
Verstellbarer Klemmhebel ...
GN911-63-M8-30-SR
63
M8
30
13.0
12.5
42
silver
0.0942
84879090
YES
Verstellbarer Klemmhebel ...
GN911-63-M8-35-SR
63
M8
35
13.0
12.5
42
silver
0.0962
84879090
YES
Verstellbarer Klemmhebel ...
GN911-63-M8-50-SR
63
M8
50
13.0
12.5
42
silver
0.1021
84879090
YES
Verstellbarer Klemmhebel ...
GN911-78-M8-25-SR
78
M8
25
13.0
15.0
52
silver
0.1483
84879090
YES
Verstellbarer Klemmhebel ...
GN911-78-M8-30-SR
78
M8
30
13.0
15.0
52
silver
0.1501
84879090
YES
Verstellbarer Klemmhebel ...
GN911-78-M8-35-SR
78
M8
35
13.0
15.0
52
silver
0.1464
84879090
YES
Verstellbarer Klemmhebel ...
GN911-78-M8-50-SR
78
M8
50
13.0
15.0
52
silver
0.1509
84879090
YES
Verstellbarer Klemmhebel ...
GN911-78-M10-35-SR
78
M10
35
16.0
16.0
50
silver
0.1664
84879090
YES
Verstellbarer Klemmhebel ...
GN911-78-M10-50-SR
78
M10
50
16.0
16.0
50
silver
0.1756
84879090
YES
Verstellbarer Klemmhebel ...
GN911-78-M10-55-SR
78
M10
55
16.0
16.0
50
silver
0.1786
84879090
YES
Verstellbarer Klemmhebel ...
GN911-78-M10-60-SR
78
M10
60
16.0
16.0
50
silver
0.1816
84879090
YES
Verstellbarer Klemmhebel ...
GN911-92-M10-35-SR
92
M10
35
16.0
16.0
60
silver
0.2203
84879090
YES
Verstellbarer Klemmhebel ...
GN911-92-M10-50-SR
92
M10
50
16.0
16.0
60
silver
0.2294
84879090
YES
Verstellbarer Klemmhebel ...
GN911-92-M10-55-SR
92
M10
55
16.0
16.0
60
silver
0.2324
84879090
YES
Verstellbarer Klemmhebel ...
GN911-92-M10-60-SR
92
M10
60
16.0
16.0
60
silver
0.2354
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求