目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 753 - Guide rollers, Type KR, circular (O-ring)
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Ball transfer units, Guide rollers
GN753
GN753 K2
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/kugelrollen/gn753/gn753_k2/gn753_k2_kr.prj},{NB=Laufrolle GN753-19-M6-KR-2},{ARTNR=GN753-19-M6-KR-2},{PARTNUMBER=GN 753-19-M6-KR-2},{NORMNR=GN 753},{D1=19},{D3=M6},{D3X=6},{D4=8.2},{D7=24},{D8=3.5},{B=6},{R2=1.75},{BB=39},{RR1=4.100},{RR2=6.250},{WEIGHT=0.0070},{CTN=83022000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D4
[mm]
D7
[mm]
D8
[mm]
B
[mm]
R2
[mm]
BB
Load bearing capacity in N at max. 300 rpm
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Laufrolle GN753-19-M6-KR-...
GN753-19-M6-KR-2
19
8.2
24
3.5
6
1.75
39
0.0070
83022000
YES
Laufrolle GN753-22-M6-KR-...
GN753-22-M6-KR-2
22
9.5
29
5.0
7
2.50
156
0.0100
83022000
YES
Laufrolle GN753-26-M6-KR-...
GN753-26-M6-KR-2
26
9.5
33
5.0
7
2.50
156
0.0120
83022000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求