目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 751 - Fork joints, Type SL, with SL-shaft safety
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
GN751 ST
GN751 SL
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/gabelgelenke_gabelkoepfe/gn751_st/gn751_sl/gn751_sl_asmtab.prj},{NB=Gabelgelenk GN751-10-40-M10-SL},{ARTNR=GN751-10-40-M10-SL},{PARTNUMBER=GN 751-10-40-M10-SL},{NORMNR=GN 751},{D1=10},{L1=40},{D2=M10},{XD2=10},{D2X='1','M10','2','M10L','3','M10F'},{A=20},{B=10},{D3=18},{L2=60},{L3=72},{L4=15.0},{VERS=14},{PPATH=gn751_sl_asmtpl.prj},{WEIGHT=0.1200},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
H8/h11
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gabelgelenk GN751-4-8-M4-...
GN751-4-8-M4-SL
4
8
M4
8
4
8
16
21
6.0
0.0070
73182900
YES
Gabelgelenk GN751-4-16-M4...
GN751-4-16-M4-SL
4
16
M4
8
4
8
24
29
6.0
0.0080
73182900
YES
Gabelgelenk GN751-5-10-M5...
GN751-5-10-M5-SL
5
10
M5
10
5
9
20
26
7.5
0.0118
73182900
YES
Gabelgelenk GN751-5-10-M5...
GN751-5-10-M5L-SL
5
10
M5L
10
5
9
20
26
7.5
0.0118
73182900
YES
Gabelgelenk GN751-5-20-M5...
GN751-5-20-M5-SL
5
20
M5
10
5
9
30
36
7.5
0.0158
73182900
YES
Gabelgelenk GN751-5-20-M5...
GN751-5-20-M5L-SL
5
20
M5L
10
5
9
30
36
7.5
0.0158
73182900
YES
Gabelgelenk GN751-6-12-M6...
GN751-6-12-M6-SL
6
12
M6
12
6
10
24
31
9.0
0.0188
73182900
YES
Gabelgelenk GN751-6-12-M6...
GN751-6-12-M6L-SL
6
12
M6L
12
6
10
24
31
9.0
0.0153
73182900
YES
Gabelgelenk GN751-6-24-M6...
GN751-6-24-M6-SL
6
24
M6
12
6
10
36
43
9.0
0.0258
73182900
YES
Gabelgelenk GN751-6-24-M6...
GN751-6-24-M6L-SL
6
24
M6L
12
6
10
36
43
9.0
0.0258
73182900
YES
Gabelgelenk GN751-8-16-M8...
GN751-8-16-M8-SL
8
16
M8
16
8
14
32
42
12.0
0.0470
73182900
YES
Gabelgelenk GN751-8-16-M8...
GN751-8-16-M8L-SL
8
16
M8L
16
8
14
32
42
12.0
0.0470
73182900
YES
Gabelgelenk GN751-8-16-M8...
GN751-8-16-M8F-SL
8
16
M8F
16
8
14
32
42
12.0
0.0470
73182900
YES
Gabelgelenk GN751-8-32-M8...
GN751-8-32-M8-SL
8
32
M8
16
8
14
48
58
12.0
0.0630
73182900
YES
Gabelgelenk GN751-8-32-M8...
GN751-8-32-M8L-SL
8
32
M8L
16
8
14
48
58
12.0
0.0630
73182900
YES
Gabelgelenk GN751-8-32-M8...
GN751-8-32-M8F-SL
8
32
M8F
16
8
14
48
58
12.0
0.0630
73182900
YES
Gabelgelenk GN751-10-20-M...
GN751-10-20-M10-SL
10
20
M10
20
10
18
40
52
15.0
0.0900
73182900
YES
Gabelgelenk GN751-10-20-M...
GN751-10-20-M10L-SL
10
20
M10L
20
10
18
40
52
15.0
0.0900
73182900
YES
Gabelgelenk GN751-10-20-M...
GN751-10-20-M10F-SL
10
20
M10F
20
10
18
40
52
15.0
0.0900
73182900
YES
Gabelgelenk GN751-10-40-M...
GN751-10-40-M10-SL
10
40
M10
20
10
18
60
72
15.0
0.1200
73182900
YES
Gabelgelenk GN751-10-40-M...
GN751-10-40-M10L-SL
10
40
M10L
20
10
18
60
72
15.0
0.1200
73182900
YES
Gabelgelenk GN751-10-40-M...
GN751-10-40-M10F-SL
10
40
M10F
20
10
18
60
72
15.0
0.1200
73182900
YES
Gabelgelenk GN751-12-24-M...
GN751-12-24-M12-SL
12
24
M12
24
12
20
48
62
18.0
0.1390
73182900
YES
Gabelgelenk GN751-12-24-M...
GN751-12-24-M12L-SL
12
24
M12L
24
12
20
48
62
18.0
0.1460
73182900
YES
Gabelgelenk GN751-12-24-M...
GN751-12-24-M12F-SL
12
24
M12F
24
12
20
48
62
18.0
0.1460
73182900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求