目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 5334.4 - Stainless Steel-Star knobs, Type E, with threaded blind bore
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 5334.4
GN 5334.4 B
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn5334_4/gn5334_4_1/gn5334_4_b_e.prj},{NB=Edelstahl-Sterngriff, 1.4404 (A4) GN5334.4-40-M8-E},{ARTNR=GN5334.4-40-M8-E},{PARTNUMBER=GN 5334.4-40-M8-E},{NORMNR=GN 5334.4},{D1=40},{D2=M8},{NDM=8.000},{KDM=6.647},{D4=14},{H1=24.0},{H2=12.0},{T=15},{R1=6.000},{R2=16.000},{ABS1=10.000},{ABS2=12.000},{ABS3=14.000},{ABS4=11.000},{R3=80.000},{WEIGHT=0.0370},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D4
[mm]
H1
~
[mm]
H2
~
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Sterngriff, 1.4...
GN5334.4-40-M8-E
40
M8
14
24.0
12.0
15
0.0370
83024900
YES
Edelstahl-Sterngriff, 1.4...
GN5334.4-50-M10-E
50
M10
18
30.0
16.5
18
0.0680
83024900
YES
Edelstahl-Sterngriff, 1.4...
GN5334.4-60-M12-E
60
M12
20
37.5
20.0
22
0.1140
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求