目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 522 - Spoked handwheels, Type R, with revolving handle, with keyway
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 522
GN 522 K
GN 522 K R
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/gn522/gn522_k/gn522_k_d/gn522_k_d.prj},{NB=Speichenhandrad GN522-160-K14-R},{ARTNR=GN522-160-K14-R},{PARTNUMBER=GN 522-160-K14-R},{NORMNR=GN 522},{D1=160},{D2=K14},{D2Y=14},{D2X=14,16},{D3=26},{D4=31.0},{D5=48.5},{B=25.0},{L1=27},{L2=51},{L3=80},{DURCHM=24},{ABS1=42.300},{R1=2.000},{R2=45.000},{R3=4.000},{R4=3.000},{R5=4.000},{R8=4.000},{R9=3.000},{R10=1.000},{R11=20.000},{H=27.000},{H1=29.000},{H2=0.300},{H5=2.000},{W1=11.000},{W2=29.000},{S1=1.200},{D11=128.400},{D14=54.500},{D15=64.750},{L21=65.000},{L23=2.500},{D23=13.000},{D24=19.000},{X1=51.000},{R=65},{WEIGHT=0.3700},{CTN=84879090},{ROHS=YES},{NDM=8.000},{DIM01=24.000},{DIM02=80.000},{DIM04=19.000},{DIM05=27.000},{DIM06=15.000},{DIM07=4.000},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
DURCHM
Handle Ø
[mm]
R
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Speichenhandrad GN522-80-...
GN522-80-K8-R
80
K8
18
20.5
25.0
18.0
17
35
45
16
29
0.1040
84879090
YES
Speichenhandrad GN522-80-...
GN522-80-K10-R
80
K10
18
20.5
25.0
18.0
17
35
45
16
29
0.0900
84879090
YES
Speichenhandrad GN522-100...
GN522-100-K10-R
100
K10
21
25.5
25.5
20.0
17
37
60
18
37
0.1400
84879090
YES
Speichenhandrad GN522-100...
GN522-100-K12-R
100
K12
21
25.5
25.5
20.0
17
37
60
18
37
0.1000
84879090
YES
Speichenhandrad GN522-125...
GN522-125-K12-R
125
K12
22
26.0
31.0
22.0
22
44
65
22
48
0.2400
84879090
YES
Speichenhandrad GN522-125...
GN522-125-K14-R
125
K14
22
26.0
31.0
22.0
22
44
65
22
48
0.2400
84879090
YES
Speichenhandrad GN522-160...
GN522-160-K14-R
160
K14
26
31.0
48.5
25.0
27
51
80
24
65
0.3700
84879090
YES
Speichenhandrad GN522-160...
GN522-160-K16-R
160
K16
26
31.0
48.5
25.0
27
51
80
24
65
0.3850
84879090
YES
Speichenhandrad GN522-200...
GN522-200-K16-R
200
K16
30
36.0
58.0
28.0
34
61
80
24
84
0.5500
84879090
YES
Speichenhandrad GN522-200...
GN522-200-K20-R
200
K20
30
36.0
58.0
28.0
34
61
80
24
84
0.4950
84879090
YES
Speichenhandrad GN522-250...
GN522-250-K20-R
250
K20
35
44.0
59.0
32.0
38
69
90
25
105
0.8200
84879090
YES
Speichenhandrad GN522-250...
GN522-250-K24-R
250
K24
35
44.0
59.0
32.0
38
69
90
25
105
0.8100
84879090
YES
Speichenhandrad GN522-300...
GN522-300-K20-R
300
K20
40
52.0
66.0
35.5
43
78
90
25
127
1.4000
84879090
YES
Speichenhandrad GN522-300...
GN522-300-K26-R
300
K26
40
52.0
66.0
35.5
43
78
90
25
127
1.1000
84879090
YES
Speichenhandrad GN522-375...
GN522-375-K26-R
375
K26
35
70.0
81.0
39.0
43
87
90
25
160
1.2000
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求