您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 480.8 - Stainless Steel-Thread adapters
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Clamp mountings (Aluminum)
GN480.8
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/klemmhalter_aluminium/gn480_8/gn480_8.prj},{NB=Edelstahl-Gewindeadapter GN480.8-D15-M10x1},{ARTNR=GN480.8-D15-M10x1},{PARTNUMBER=GN 480.8-D15-M10x1},{NORMNR=GN 480.8},{D1=D15},{D1X=15.000},{D2=M10x1},{D2X=10.000},{VER=1},{P=1.000},{T=10.0},{L1=35},{SW=13},{X=0.750},{Y=7.000},{WEIGHT=0.0290},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
T
Depth of thread
[mm]
L1
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Gewindeadapter ...
GN480.8-D10-M5
D10
M5
8.5
30
8
0.0144
73181900
YES
Edelstahl-Gewindeadapter ...
GN480.8-D10-M6
D10
M6
10.5
30
8
0.0126
73181900
YES
Edelstahl-Gewindeadapter ...
GN480.8-D12-M7
D12
M7
11.5
30
10
0.0183
73181900
YES
Edelstahl-Gewindeadapter ...
GN480.8-D12-M8x1
D12
M8x1
10.0
30
10
0.0159
73181900
YES
Edelstahl-Gewindeadapter ...
GN480.8-D15-M10x1
D15
M10x1
10.0
35
13
0.0290
73181900
YES
Edelstahl-Gewindeadapter ...
GN480.8-D15-G1/8
D15
G1/8
8.0
35
13
0.0302
73181900
YES
Edelstahl-Gewindeadapter ...
GN480.8-D16-M12x1,5
D16
M12x1,5
14.0
35
14
0.0274
73181900
YES
Edelstahl-Gewindeadapter ...
GN480.8-D16-G1/8
D16
G1/8
8.0
35
14
0.0369
73181900
YES
Edelstahl-Gewindeadapter ...
GN480.8-D20-M16x1,5
D20
M16x1,5
15.0
40
18
0.0404
73181900
YES
Edelstahl-Gewindeadapter ...
GN480.8-D20-G3/8
D20
G3/8
12.0
40
18
0.0357
73181900
YES
Edelstahl-Gewindeadapter ...
GN480.8-D20-G1/4
D20
G1/4
12.0
40
18
0.0620
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求