目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 244 - Levelling feet, without fixing hole, Type B with nut, without rubber underlay
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN244
GN244 B
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn244/gn244_b/gn244_b_asmtab.prj},{NB=Stellfuss ohne Bohrung GN244-125-M24-136-B (0-0)},{ARTNR=GN244-125-M24-136-B},{PARTNUMBER=GN 244-125-M24-136-B},{NORMNR=GN 244},{CODE=306931},{DESCRIPTION=LV.A-125-ACV-M24x136},{WINKEL=0},{WINKELX=Winkel verstellbar zwischen -8° und 8°},{X=0},{M=19.000},{D1=125},{D2=M24},{L1=136},{L2=64},{L3=45},{SW=24},{STBE=40000},{DIM02=200},{DIM03=-},{NDM=24.000},{KDM=20.319},{KDMM=20.752},{D=28.000},{L=136.000},{L4=0.000},{PSTOL=0.010},{PPATH=gn244_b_asmtpl.prj},{WEIGHT=0.8400},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
STBE
Static load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stellfuss ohne Bohrung GN...
GN244-125-M20-136-B
125
M20
136
64
45
24
40000
0.6800
73269098
YES
Stellfuss ohne Bohrung GN...
GN244-125-M20-186-B
125
M20
186
64
45
24
40000
0.9000
73269098
YES
Stellfuss ohne Bohrung GN...
GN244-125-M24-136-B
125
M24
136
64
45
24
40000
0.8400
73269098
YES
Stellfuss ohne Bohrung GN...
GN244-125-M24-186-B
125
M24
186
64
45
24
40000
0.9350
73269098
YES
Stellfuss ohne Bohrung GN...
GN244-125-M30-136-B
125
M30
136
64
45
30
40000
1.2000
73269098
YES
Stellfuss ohne Bohrung GN...
GN244-125-M30-186-B
125
M30
186
64
45
30
40000
1.4000
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求