您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 604.1 - Adjustable hand levers, plastic, threaded stud Stainless Steel
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
GN 604.1
GN 604.1 S
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_1/verstellbare_klemmhebel_spannhebel/gn604_1/gn604_1_s/gn604_1_ms.prj},{NB=Verstellbare Klemmhebel GN 604.1-78-M8-20-OR},{PARTNUMBER=GN 604.1-78-M8-20-OR},{NORMNR=GN 604.1},{FARBEVIS=orange},{L1=78},{L=13.000},{L2=20},{L2X=20,25,32,40,50,63,80},{D1Y=8},{D1=M8},{D1X=8},{D2=16.0},{D3=23.0},{H1=36.0},{H2=3.5},{H3=46.5},{H4=4.0},{T=14},{SW=4.000},{WEIGHT=0.0707},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails},{TT=25.000},{AA=4.430},{LL=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
FARBEVIS
Color
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable hand lever GN ...
GN 604.1-44-M4-12-SG
black-gray
44
12
M4
10.0
15.5
24.5
3.5
30.5
3.5
0.0165
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M4-12-OR
orange
44
12
M4
10.0
15.5
24.5
3.5
30.5
3.5
0.0181
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M4-16-SG
black-gray
44
16
M4
10.0
15.5
24.5
3.5
30.5
3.5
0.0193
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M4-16-OR
orange
44
16
M4
10.0
15.5
24.5
3.5
30.5
3.5
0.0184
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M4-20-SG
black-gray
44
20
M4
10.0
15.5
24.5
3.5
30.5
3.5
0.0186
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M4-20-OR
orange
44
20
M4
10.0
15.5
24.5
3.5
30.5
3.5
0.0400
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M4-25-SG
black-gray
44
25
M4
10.0
15.5
24.5
3.5
30.5
3.5
0.0190
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M4-25-OR
orange
44
25
M4
10.0
15.5
24.5
3.5
30.5
3.5
0.0190
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M4-32-SG
black-gray
44
32
M4
10.0
15.5
24.5
3.5
30.5
3.5
0.0195
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M4-32-OR
orange
44
32
M4
10.0
15.5
24.5
3.5
30.5
3.5
0.0195
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-12-SG
black-gray
44
12
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0190
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-12-OR
orange
44
12
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0200
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-16-SG
black-gray
44
16
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0188
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-16-OR
orange
44
16
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0400
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-20-SG
black-gray
44
20
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0190
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-20-OR
orange
44
20
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0232
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-25-SG
black-gray
44
25
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0210
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-25-OR
orange
44
25
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0242
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-32-SG
black-gray
44
32
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0210
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-32-OR
orange
44
32
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0252
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-40-SG
black-gray
44
40
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0200
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-40-OR
orange
44
40
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0262
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-50-SG
black-gray
44
50
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0220
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M5-50-OR
orange
44
50
M5
10.0
15.5
24.5
3.5
30.5
3.5
0.0232
84879090
YES
Adjustable hand lever GN ...
GN 604.1-44-M6-12-SG
black-gray
44
12
M6
10.0
15.5
24.5
3.5
30.5
3.5
0.0200
84879090
YES
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求