目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 5331 M - Star knobs, Type A, without cap
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 5331
GN 5331 A
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn5331/gn5331_a/gn5331_a_gewinde.prj},{NB=Sterngriff GN 5331-50-M8-A},{PARTNUMBER=GN 5331-50-M8-A},{NORMNR=GN 5331},{D1=50},{D2=M8},{D2X='M8'},{D3=19.0},{D4=16},{H1=20.0},{H2=1.2},{H2X=2.535},{L1=10},{FORM=A},{R1=64.050},{R1X=1.880},{R1Y=43.590},{ROT=7.000},{ROTY=3.640},{MAT=Kunststoff},{L2=17.5},{WEIGHT=0.0230},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
-0,5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob GN 5331-32-M5-A
GN 5331-32-M5-A
32
M5
17.0
11
17.0
1.0
8
0.0178
39263000
YES
Star knob GN 5331-32-M6-A
GN 5331-32-M6-A
32
M6
17.0
11
17.0
1.0
8
0.0178
39263000
YES
Star knob GN 5331-40-M6-A
GN 5331-40-M6-A
40
M6
17.0
13
17.0
1.0
10
0.0178
39263000
YES
Star knob GN 5331-40-M8-A
GN 5331-40-M8-A
40
M8
17.0
13
17.0
1.0
10
0.0100
39263000
YES
Star knob GN 5331-50-M8-A
GN 5331-50-M8-A
50
M8
19.0
16
20.0
1.2
10
0.0230
39263000
YES
Star knob GN 5331-50-M10-...
GN 5331-50-M10-A
50
M10
19.0
16
20.0
1.2
10
0.0268
39263000
YES
Star knob GN 5331-63-M10-...
GN 5331-63-M10-A
63
M10
22.5
20
21.5
1.3
10
0.0400
39263000
YES
Star knob GN 5331-63-M12-...
GN 5331-63-M12-A
63
M12
22.5
20
21.5
1.3
10
0.0340
39263000
YES
Star knob GN 5331-74-M10-...
GN 5331-74-M10-A
74
M10
26.5
20
24.5
2.0
15
0.0340
39263000
YES
Star knob GN 5331-74-M12-...
GN 5331-74-M12-A
74
M12
26.5
20
24.5
2.0
15
0.0470
39263000
YES
Star knob GN 5331-95-M16-...
GN 5331-95-M16-A
95
M16
32.0
18
29.5
4.5
15
0.0600
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求