目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 25b - Quick Release Connectors, Steel, for Aluminum Profiles (b-Modular System), Asymmetrical Mounting Studs
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Aluminum Profiles
GN 25b Steel Quick Release Connectors, for Aluminum Profiles (b-Modular System), Asymmetrical Mounting Stud
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/aluminum_profiles/gn25b_a/gn25b_a.prj},{NB=Schnellspannverbinder, Stahl GN 25b-8-A-R-SZ-4},{PARTNUMBER=GN 25b-8-A-R-SZ-4},{N=8},{G=4},{B=8},{D1=6.8},{D2=11},{L1=33.0},{L2=14.2},{L3=20},{M=18.0},{SW=4},{AM=12},{KEN=Nutenstein rechtwinklig},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0770},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
N
[mm]
G
Bundle Pieces
ⁿ/ₐ
B
[mm]
D1
[mm]
D2
[mm]
L1
≈
[mm]
L2
≈
[mm]
L3
[mm]
M
[mm]
SW
[mm]
AM
Tightening torque
[Nm]
KEN
Coding
ⁿ/ₐ
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Quick Release Connector, ...
GN 25b-8-A-P-SZ-4
8
4
8
6.8
11
33.0
14.2
20
18.0
4
12
Parallel T-nut
YES
Quick Release Connector, ...
GN 25b-8-A-R-SZ-4
8
4
8
6.8
11
33.0
14.2
20
18.0
4
12
Right-angle T-nut
YES
Quick Release Connector, ...
GN 25b-10-A-P-SZ-4
10
4
10
9.8
17
45.5
18.4
28
22.5
6
25
Parallel T-nut
YES
Quick Release Connector, ...
GN 25b-10-A-R-SZ-4
10
4
10
9.8
17
45.5
18.4
28
22.5
6
25
Right-angle T-nut
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求