您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Rhein-Nadel-Automation
Created: 24.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rhein-Nadel-Automation
GL - Linear feeder
Rhein-Nadel-Automation
Linear Feeders
Linear feeder series
Powered by
CAD模型選擇
{rna/linearfoerderer/baureihe/gl.prj},{NB=Linearförderer GL-01 CE 200V/50Hz},{NAME=gl01},{INAME=gl01},{TYP=GL-01},{CNSORDERNO=31098090},{SPEZ=CE 200V/50Hz},{A=170},{B=170},{C=152},{C1=10.0},{C2=40},{C3=4 x M4},{F=78},{G=58},{H=100},{L=245},{M=3,8 kg},{N=3 kg},{O=400},{P=0,55 (A)},{Q=IP54},{R=100 Hz},{S=1400},{T=UTL 1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Type
ⁿ/ₐ
CNSORDERNO
Article No.
ⁿ/ₐ
SPEZ
specification
ⁿ/ₐ
A
vibrator top lenght
[mm]
B
lenght of counter mass
[mm]
C
mount dimension
[mm]
C1
[mm]
C2
[mm]
C3
ⁿ/ₐ
F
Total width
[mm]
G
oscillator wide
[mm]
H
Total height
[mm]
L
Total length
[mm]
M
Weight of linear feeder drive
ⁿ/ₐ
N
max. load of the linear track (including components)
ⁿ/ₐ
O
max. track length
[mm]
P
current consumtion
ⁿ/ₐ
Q
Type of protection
ⁿ/ₐ
R
vibrating frequency
ⁿ/ₐ
S
Connection cable length
[mm]
T
suitable stand type
ⁿ/ₐ
31098090
GL-01
31098090
CE 200V/50Hz
170
170
152
10.0
40
4 x M4
78
58
100
245
3,8 kg
3 kg
400
0,55 (A)
IP54
100 Hz
1400
UTL 1
31098100
GL-1
31098100
CE 200V/50Hz
320
320
285
12.0
70
4 x M6
117
105
100
410
8,5 kg
5 kg
600
0,87 (A)
IP54
100 Hz
1400
UTL 2
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели
Download CAD
Генериране на PDF-брошура
Запитване за оферта