GK28Y M - Guide shaft support - T-shaped · separated type
HEFA
15-guide_bearing
Powered by
CAD모델 선택
{hefa/15-guide_bearing/gk28k_m_asmtab.prj},{NB=GK28KW-D50-H40},{SC=GK28KW},{TYPE=H-selective type},{MQ1=LD31},{MQ2=A6063},{ST=Natural anodizing (matte)},{ANNEX=2 hexagon socket head cap screw (stainless steel)},{DH7=50},{H=40.0},{DD=14.0},{DD1=20.0},{DD2=14.0},{L=154},{B=25},{F=74},{L1=128},{L2=99.8},{HH=13.0},{N=3.0},{V=14.8},{M=M12 depth 25},{INFOTEXT=website},{MM=12},{H2=25},{PPATH=gk28k_m/../gk28k_m/assemblies/gk28k_m_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MQ1
Material · National Standard
ⁿ/ₐ
MQ2
Material · Japanese Standard
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
ANNEX
annex
ⁿ/ₐ
DH7
[mm]
DD
d
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
L
[mm]
B
[mm]
F
[mm]
L1
[mm]
L2
[mm]
HH
h
[mm]
N
[mm]
V
[mm]
M
ⁿ/ₐ
H1
[mm]
GK28KF-D3-H10
GK28KF-D3-H10
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
3
3.5
6.5
3.5
38
8
13
30
21.8
3.5
1.5
3.8
M3 depth 6
16
GK28KF-D4-H10
GK28KF-D4-H10
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
4
3.5
6.5
3.5
38
8
13
30
21.8
3.5
1.5
3.8
M3 depth 6
16
GK28KF-D5-H10
GK28KF-D5-H10
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
5
3.5
6.5
3.5
38
8
13
30
21.8
3.5
1.5
3.8
M3 depth 6
17
GK28KF-D6-H10
GK28KF-D6-H10
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
6
3.5
6.5
3.5
38
8
13
30
21.8
3.5
1.5
3.8
M3 depth 6
17
GK28KF-D8-H10
GK28KF-D8-H10
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
8
4.5
8.0
4.5
50
10
20
40
29.8
4.5
2.0
5.8
M4 depth 8
20
GK28KF-D10-H10
GK28KF-D10-H10
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
10
4.5
8.0
4.5
60
10
26
50
37.8
4.5
2.0
5.8
M4 depth 8
20
GK28KF-D12-H10
GK28KF-D12-H10
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
12
4.5
8.0
4.5
60
10
26
50
37.8
4.5
2.0
5.8
M4 depth 8
20
GK28KF-D13-H15
GK28KF-D13-H15
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
13
4.5
8.0
4.5
60
10
26
50
37.8
4.5
2.0
5.8
M4 depth 8
25
GK28KF-D16-H15
GK28KF-D16-H15
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
16
4.5
8.0
4.5
60
10
26
50
37.8
4.5
2.0
5.8
M4 depth 8
27
GK28KF-D20-H20
GK28KF-D20-H20
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
20
6.6
11.0
6.6
82
16
36
66
47.8
6.5
2.0
7.8
M6 depth 12
37
GK28KF-D25-H20
GK28KF-D25-H20
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
25
6.6
11.0
6.6
82
16
36
66
47.8
6.5
2.0
7.8
M6 depth 12
40
GK28KF-D30-H25
GK28KF-D30-H25
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
30
9.0
14.0
9.0
110
20
48
90
67.8
9.0
3.0
9.8
M8 depth 16
55
GK28KF-D35-H25
GK28KF-D35-H25
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
35
9.0
14.0
9.0
110
20
48
90
67.8
9.0
3.0
9.8
M8 depth 16
55
GK28KF-D40-H30
GK28KF-D40-H30
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
40
9.0
14.0
9.0
116
20
54
96
73.8
9.0
3.0
9.8
M8 depth 16
60
GK28KF-D50-H40
GK28KF-D50-H40
GK28KF
H-selective type
45
S45C
turn black
2 hexagonal socket head c...
50
14.0
20.0
14.0
154
25
74
128
99.8
13.0
3.0
14.8
M12 depth 25
80
GK28KN-D3-H10
GK28KN-D3-H10
GK28KN
H-selective type
45
S45C
Non electrolytic nickel p...
2 hexagon socket head cap...
3
3.5
6.5
3.5
38
8
13
30
21.8
3.5
1.5
3.8
M3 depth 6
16
GK28KN-D4-H10
GK28KN-D4-H10
GK28KN
H-selective type
45
S45C
Non electrolytic nickel p...
2 hexagon socket head cap...
4
3.5
6.5
3.5
38
8
13
30
21.8
3.5
1.5
3.8
M3 depth 6
16
GK28KN-D5-H10
GK28KN-D5-H10
GK28KN
H-selective type
45
S45C
Non electrolytic nickel p...
2 hexagon socket head cap...
5
3.5
6.5
3.5
38
8
13
30
21.8
3.5
1.5
3.8
M3 depth 6
17
GK28KN-D6-H10
GK28KN-D6-H10
GK28KN
H-selective type
45
S45C
Non electrolytic nickel p...
2 hexagon socket head cap...
6
3.5
6.5
3.5
38
8
13
30
21.8
3.5
1.5
3.8
M3 depth 6
17
GK28KN-D8-H10
GK28KN-D8-H10
GK28KN
H-selective type
45
S45C
Non electrolytic nickel p...
2 hexagon socket head cap...
8
4.5
8.0
4.5
50
10
20
40
29.8
4.5
2.0
5.8
M4 depth 8
20
GK28KN-D10-H10
GK28KN-D10-H10
GK28KN
H-selective type
45
S45C
Non electrolytic nickel p...
2 hexagon socket head cap...
10
4.5
8.0
4.5
60
10
26
50
37.8
4.5
2.0
5.8
M4 depth 8
20
GK28KN-D12-H10
GK28KN-D12-H10
GK28KN
H-selective type
45
S45C
Non electrolytic nickel p...
2 hexagon socket head cap...
12
4.5
8.0
4.5
60
10
26
50
37.8
4.5
2.0
5.8
M4 depth 8
20
GK28KN-D13-H15
GK28KN-D13-H15
GK28KN
H-selective type
45
S45C
Non electrolytic nickel p...
2 hexagon socket head cap...
13
4.5
8.0
4.5
60
10
26
50
37.8
4.5
2.0
5.8
M4 depth 8
25
GK28KN-D16-H15
GK28KN-D16-H15
GK28KN
H-selective type
45
S45C
Non electrolytic nickel p...
2 hexagon socket head cap...
16
4.5
8.0
4.5
60
10
26
50
37.8
4.5
2.0
5.8
M4 depth 8
27
GK28KN-D20-H20
GK28KN-D20-H20
GK28KN
H-selective type
45
S45C
Non electrolytic nickel p...
2 hexagon socket head cap...
20
6.6
11.0
6.6
82
16
36
66
47.8
6.5
2.0
7.8
M6 depth 12
37
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청