GK25Y F - Guide shaft support - thickened guide type - mounting hole through hole
HEFA
15-guide_bearing
Powered by
CAD모델 선택
{hefa/15-guide_bearing/gk25y_f.prj},{NB=GK25YN-D30},{SC=GK25YN},{SHAPE=Circular flange type},{MQ1=45},{MQ2=S45C},{ST=Non electrolytic nickel plating},{ANNEX=2 internal hexagonal set screws (stainless steel)},{DH7=30},{DD=30},{DH7T=0/+0.021},{DD1=6.6},{D1=45},{L=38},{T=10},{H=73},{V=30},{PCD=60},{W=50},{P=48},{F=35},{M=M6},{MM=6},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
SHAPE
ⁿ/ₐ
MQ1
Material · National Standard
ⁿ/ₐ
MQ2
Material · Japanese Standard
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
ANNEX
annex
ⁿ/ₐ
DH7
[mm]
DH7T
[mm]
DD1
d1
[mm]
D1
[mm]
L
[mm]
T
[mm]
H
[mm]
V
[mm]
PCD
P.C.D
[mm]
W
[mm]
P
[mm]
F
[mm]
M
M (coarse thread)
ⁿ/ₐ
GK25YF-D8
GK25YF-D8
GK25YF
Circular flange type
45
S45C
turn black
2 internal hexagonal set ...
8
0/+0.015
3.5
15
18
5
32
15
25
15
25
0
M3
GK25YF-D8M
GK25YF-D8M
GK25YF
Circular flange type
45
S45C
turn black
2 internal hexagonal set ...
8M
0/+0.015
4.5
15
18
5
32
15
25
15
25
0
M4
GK25YF-D10
GK25YF-D10
GK25YF
Circular flange type
45
S45C
turn black
2 internal hexagonal set ...
10
0/+0.015
4.5
20
20
5
38
16
30
20
30
0
M3
GK25YF-D12
GK25YF-D12
GK25YF
Circular flange type
45
S45C
turn black
2 internal hexagonal set ...
12
0/+0.018
4.5
22
24
6
40
19
32
25
28
16
M4
GK25YF-D16
GK25YF-D16
GK25YF
Circular flange type
45
S45C
turn black
2 internal hexagonal set ...
16
0/+0.018
5.5
28
32
6
50
23
40
32
33
22
M4
GK25YF-D20
GK25YF-D20
GK25YF
Circular flange type
45
S45C
turn black
2 internal hexagonal set ...
20
0/+0.021
6.6
35
32
8
63
25
50
40
42
25
M5
GK25YF-D25
GK25YF-D25
GK25YF
Circular flange type
45
S45C
turn black
2 internal hexagonal set ...
25
0/+0.021
6.6
40
38
8
68
28
55
45
45
30
M5
GK25YF-D30
GK25YF-D30
GK25YF
Circular flange type
45
S45C
turn black
2 internal hexagonal set ...
30
0/+0.021
6.6
45
38
10
73
30
60
50
48
35
M6
GK25YN-D8
GK25YN-D8
GK25YN
Circular flange type
45
S45C
Non electrolytic nickel p...
2 internal hexagonal set ...
8
0/+0.015
3.5
15
18
5
32
15
25
15
25
0
M3
GK25YN-D8M
GK25YN-D8M
GK25YN
Circular flange type
45
S45C
Non electrolytic nickel p...
2 internal hexagonal set ...
8M
0/+0.015
4.5
15
18
5
32
15
25
15
25
0
M4
GK25YN-D10
GK25YN-D10
GK25YN
Circular flange type
45
S45C
Non electrolytic nickel p...
2 internal hexagonal set ...
10
0/+0.015
4.5
20
20
5
38
16
30
20
30
0
M3
GK25YN-D12
GK25YN-D12
GK25YN
Circular flange type
45
S45C
Non electrolytic nickel p...
2 internal hexagonal set ...
12
0/+0.018
4.5
22
24
6
40
19
32
25
28
16
M4
GK25YN-D16
GK25YN-D16
GK25YN
Circular flange type
45
S45C
Non electrolytic nickel p...
2 internal hexagonal set ...
16
0/+0.018
5.5
28
32
6
50
23
40
32
33
22
M4
GK25YN-D20
GK25YN-D20
GK25YN
Circular flange type
45
S45C
Non electrolytic nickel p...
2 internal hexagonal set ...
20
0/+0.021
6.6
35
32
8
63
25
50
40
42
25
M5
GK25YN-D25
GK25YN-D25
GK25YN
Circular flange type
45
S45C
Non electrolytic nickel p...
2 internal hexagonal set ...
25
0/+0.021
6.6
40
38
8
68
28
55
45
45
30
M5
GK25YN-D30
GK25YN-D30
GK25YN
Circular flange type
45
S45C
Non electrolytic nickel p...
2 internal hexagonal set ...
30
0/+0.021
6.6
45
38
10
73
30
60
50
48
35
M6
GK25FF-D8
GK25FF-D8
GK25FF
Opposite flange type
45
S45C
turn black
2 internal hexagonal set ...
8
0/+0.015
3.5
15
18
5
32
15
25
15
25
0
M3
GK25FF-D8M
GK25FF-D8M
GK25FF
Opposite flange type
45
S45C
turn black
2 internal hexagonal set ...
8M
0/+0.015
4.5
15
18
5
32
15
25
15
25
0
M4
GK25FF-D10
GK25FF-D10
GK25FF
Opposite flange type
45
S45C
turn black
2 internal hexagonal set ...
10
0/+0.015
4.5
20
20
5
38
16
30
20
30
0
M3
GK25FF-D12
GK25FF-D12
GK25FF
Opposite flange type
45
S45C
turn black
2 internal hexagonal set ...
12
0/+0.018
4.5
22
24
6
40
19
32
25
28
16
M4
GK25FF-D16
GK25FF-D16
GK25FF
Opposite flange type
45
S45C
turn black
2 internal hexagonal set ...
16
0/+0.018
5.5
28
32
6
50
23
40
32
33
22
M4
GK25FF-D20
GK25FF-D20
GK25FF
Opposite flange type
45
S45C
turn black
2 internal hexagonal set ...
20
0/+0.021
6.6
35
32
8
63
25
50
40
42
25
M5
GK25FF-D25
GK25FF-D25
GK25FF
Opposite flange type
45
S45C
turn black
2 internal hexagonal set ...
25
0/+0.021
6.6
40
38
8
68
28
55
45
45
30
M5
GK25FF-D30
GK25FF-D30
GK25FF
Opposite flange type
45
S45C
turn black
2 internal hexagonal set ...
30
0/+0.021
6.6
45
38
10
73
30
60
50
48
35
M6
GK25FN-D8
GK25FN-D8
GK25FN
Opposite flange type
45
S45C
Non electrolytic nickel p...
2 internal hexagonal set ...
8
0/+0.015
3.5
15
18
5
32
15
25
15
25
0
M3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GL27C,GL27CB,GL27CN,GL27AM,GL28C,GL28CB,GL28CN - Guide Rollers V Groove 60°...
PRiCi FA
17.10.2023
GL25CN,GL25S,GL26CN,GL26S - Threaded Bearings
PRiCi FA
17.10.2023
GL30-IR/32/40a/98a - Slot and Slot Grid Sensors
Pepperl+Fuchs
13.12.2022
GL121-IR/32/40a/98a - Slot and Slot Grid Sensors
Pepperl+Fuchs
13.12.2022
GL113C,GL113S - Steel ball roller nut fixed type flange mounted type scre...
PRiCi FA
17.10.2023
GL114C - Heavy duty steel universal ball turning type, flange type
PRiCi FA
17.10.2023
GL2-P/153 - Slot and Slot Grid Sensors
Pepperl+Fuchs
13.12.2022
GL - Lubricator
JELPC
26.06.2024
Coupling GL
MecVel
12.09.2023
GL - tube clamps
PMA
28.11.2023
GL5-F/25/46a/115e - Slot and Slot Grid Sensors
Pepperl+Fuchs
13.12.2022
Linear units in parallel
Rollon
10.10.2023
HRW Rail (GK)
LM Systems
03.04.2024
SR Rail (GK)
Indunorm
14.12.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청