GB/T 9113.1-2000 PN25 RF - 平面、突面整体钢制管法兰
Chinese Manufacturers
东升法兰
gb9113.1-2000
pn2.5mpa
Powered by
CAD模型選擇
{chinese_manufacturers/dongsheng/gb9113.1-2000/pn2.5mpa/gb9113.1-2000pn2.5mparf.prj},{NB=GB/T9113.1 250PN2.5MPa(RF)},{IDNR=},{DN=250},{DD=425},{K=370},{L=30},{N=12},{M=M27},{D=330},{F=2},{C=32},{NN=304},{R=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
[mm]
DD
D
[mm]
K
[mm]
L
[mm]
N
[mm]
M
螺纹规格
ⁿ/ₐ
D
[mm]
F
[mm]
C
[mm]
NN
N
[mm]
R
[mm]
GB/T9113.1 10PN2.5MPa(RF)
10
90
60
14
4
M12
41
2
14
28
3
GB/T9113.1 15PN2.5MPa(RF)
15
95
65
14
4
M12
46
2
14
32
3
GB/T9113.1 20PN2.5MPa(RF)
20
105
75
14
4
M12
56
2
16
40
4
GB/T9113.1 25PN2.5MPa(RF)
25
115
85
14
4
M12
65
2
16
50
4
GB/T9113.1 32PN2.5MPa(RF)
32
140
100
18
4
M16
76
2
18
60
5
GB/T9113.1 40PN2.5MPa(RF)
40
150
110
18
4
M16
84
2
18
70
5
GB/T9113.1 50PN2.5MPa(RF)
50
165
125
18
4
M16
99
2
20
84
5
GB/T9113.1 65PN2.5MPa(RF)
65
185
145
18
8
M16
118
2
22
104
6
GB/T9113.1 80PN2.5MPa(RF)
80
200
160
18
8
M16
132
2
24
120
6
GB/T9113.1 100PN2.5MPa(RF...
100
235
190
22
8
M20
156
2
24
142
6
GB/T9113.1 125PN2.5MPa(RF...
125
270
220
26
8
M24
184
2
26
162
6
GB/T9113.1 150PN2.5MPa(RF...
150
300
250
26
8
M24
211
2
28
192
8
GB/T9113.1 200PN2.5MPa(RF...
200
360
310
26
12
M24
274
2
30
252
8
GB/T9113.1 250PN2.5MPa(RF...
250
425
370
30
12
M27
330
2
32
304
10
GB/T9113.1 300PN2.5MPa(RF...
300
485
430
30
16
M27
389
2
34
364
10
GB/T9113.1 350PN2.5MPa(RF...
350
555
490
33
16
M30
448
2
38
418
10
GB/T9113.1 400PN2.5MPa(RF...
400
620
550
36
16
M33
503
2
40
472
10
GB/T9113.1 450PN2.5MPa(RF...
450
670
600
36
20
M33
548
2
46
520
12
GB/T9113.1 500PN2.5MPa(RF...
500
730
660
36
20
M33
609
2
48
580
12
GB/T9113.1 600PN2.5MPa(RF...
600
845
770
39
20
M36
720
2
58
684
12
GB/T9113.1 700PN2.5MPa(RF...
700
960
875
42
24
M39
820
5
50
780
12
GB/T9113.1 800PN2.5MPa(RF...
800
1085
990
48
24
M45
928
5
54
882
12
GB/T9113.1 900PN2.5MPa(RF...
900
1185
1090
48
28
M45
1028
5
58
982
12
GB/T9113.1 1000PN2.5MPa(R...
1000
1320
1210
55
28
M52
1140
5
62
1086
12
GB/T9113.1 1200PN2.5MPa(R...
1200
1530
1420
55
32
M52
1350
5
70
1296
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 9113.1-2000 PN40 FF - 平面、突面整体钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN40 RF - 平面、突面整体钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN10 FF - 平面、突面整体钢制管法兰
Chinese Manufacturers
21.05.2014
Modèle 5956 - Class 150 SW flange Sch 40S - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
ISO ≈7379 - Zylinderschrauben mit Innensechskant
Fabory
13.02.2023
GB/T 9113.1-2000 PN25 FF - 平面、突面整体钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9113.2-2000 PN110 MF - 凹凸面整体钢制管法兰
Chinese Manufacturers
21.05.2014
Modèle 5963 - Class 150 lap-joint flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
GB/T 9113.1-2000 PN20 RF - 平面、突面整体钢制管法兰
Chinese Manufacturers
21.05.2014
Modèle 5965 - Class 150 slip-on flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
ISO 7379 - Shoulder screws with collar
Elesa
24.06.2024
HG/T 20592-2009 SO PN6 FF - 带颈平焊法兰
Chinese Manufacturers
19.04.2022
GB/T 9113.1-2000 PN20 FF - 平面、突面整体钢制管法兰
Chinese Manufacturers
21.05.2014
HG/T 20592-2009 SO PN6 RF - 带颈平焊法兰
Chinese Manufacturers
19.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求