GB/T 9113.1-2000 PN16 RF - Integral steel pipe flanges with flat face or raised face
Chinese Manufacturers
DONGSHENG
gb9113.1-2000
pn1.6mpa
Powered by
CAD모델 선택
{chinese_manufacturers/dongsheng/gb9113.1-2000/pn1.6mpa/gb9113.1-2000pn1.6mparf.prj},{NB=GB/T9113.1 250PN1.6MPa(RF)},{IDNR=},{DN=250},{DD=405},{K=355},{L=26},{N=12},{M=M24},{D=319},{F=2},{C=26},{NN=296},{R=10}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
[mm]
DD
DD=Capital d
[mm]
K
[mm]
L
[mm]
N
[mm]
M
screw thread standard
ⁿ/ₐ
D
[mm]
F
[mm]
C
[mm]
NN
NN=Capital n
[mm]
R
[mm]
GB/T9113.1 10PN1.6MPa(RF)
10
90
60
14
4
M12
41
2
14
28
3
GB/T9113.1 15PN1.6MPa(RF)
15
95
65
14
4
M12
46
2
14
32
3
GB/T9113.1 20PN1.6MPa(RF)
20
105
75
14
4
M12
56
2
16
40
4
GB/T9113.1 25PN1.6MPa(RF)
25
115
85
14
4
M12
65
2
16
50
4
GB/T9113.1 32PN1.6MPa(RF)
32
140
100
18
4
M16
76
2
18
60
5
GB/T9113.1 40PN1.6MPa(RF)
40
150
110
18
4
M16
84
2
18
70
5
GB/T9113.1 50PN1.6MPa(RF)
50
165
125
18
4
M16
99
2
20
84
5
GB/T9113.1 65PN1.6MPa(RF)
65
185
145
18
4
M16
118
2
20
104
6
GB/T9113.1 80PN1.6MPa(RF)
80
200
160
18
8
M16
132
2
20
120
6
GB/T9113.1 100PN1.6MPa(RF...
100
220
180
18
8
M16
156
2
22
140
6
GB/T9113.1 125PN1.6MPa(RF...
125
250
210
18
8
M16
184
2
22
170
6
GB/T9113.1 150PN1.6MPa(RF...
150
285
240
22
8
M20
211
2
24
190
8
GB/T9113.1 200PN1.6MPa(RF...
200
340
295
22
12
M20
266
2
24
246
8
GB/T9113.1 250PN1.6MPa(RF...
250
405
355
26
12
M24
319
2
26
296
10
GB/T9113.1 300PN1.6MPa(RF...
300
460
410
26
12
M24
370
2
28
350
10
GB/T9113.1 350PN1.6MPa(RF...
350
520
470
26
16
M24
429
2
30
410
10
GB/T9113.1 400PN1.6MPa(RF...
400
580
525
30
16
M27
480
2
32
458
10
GB/T9113.1 450PN1.6MPa(RF...
450
640
585
30
20
M27
548
2
40
516
12
GB/T9113.1 500PN1.6MPa(RF...
500
715
650
33
20
M30
609
2
44
576
12
GB/T9113.1 600PN1.6MPa(RF...
600
840
770
36
20
M33
720
2
54
690
12
GB/T9113.1 700PN1.6MPa(RF...
700
910
840
36
24
M33
794
5
40
760
12
GB/T9113.1 800PN1.6MPa(RF...
800
1025
950
39
24
M36
901
5
42
862
12
GB/T9113.1 900PN1.6MPa(RF...
900
1125
1050
39
28
M36
1001
5
44
962
12
GB/T9113.1 1000PN1.6MPa(R...
1000
1255
1170
42
28
M39
1112
5
46
1076
12
GB/T9113.1 1200PN1.6MPa(R...
1200
1485
1390
48
32
M45
1328
5
52
1282
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 9113.1-2000 PN20 FF - Integral steel pipe flanges with flat face or ra...
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN25 FF - Integral steel pipe flanges with flat face or ra...
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN10 RF - Integral steel pipe flanges with flat face or ra...
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN20 RF - Integral steel pipe flanges with flat face or ra...
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN100 RF - Integral steel pipe flanges with flat face or r...
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN16 RF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN10 FF - Integral steel pipe flanges with flat face or ra...
Chinese Manufacturers
21.05.2014
GB/T9119-2000 PN16 RF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
GB/T 9113.3-2000 PN16 G - Integral steel pipe flanges with tongue and groov...
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN160 RF - Integral steel pipe flanges with flat face or r...
Chinese Manufacturers
21.05.2014
GB/T 9113.2-2000 PN160 F - Integral steel pipe flanges with male and female...
Chinese Manufacturers
21.05.2014
Typ 1.2-702 - Collar with lapped flange DIN 2642 / EN 1092-1 Typ 32+02 PN 1...
Springmann
02.09.2013
GB/T 9113.3-2000 PN40 T - Integral steel pipe flanges with tongue and groov...
Chinese Manufacturers
21.05.2014
Typ 1.2-706 - Pre-welded bead with lapped flange DIN 2642 / EN 1092-1 Typ 3...
Springmann
02.09.2013
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청