GB 833-88 - Slotted large cheese head screws
Chinese Manufacturers
SLT
Powered by
CAD모델 선택
{chinese_manufacturers/slt/gb833-88.prj},{NB=Screws GB 833 M4X8},{IDNR=},{GUIGE=M4},{D=4.000},{P=0.500},{A=1.400},{AMAX=1.400},{DK=14.000},{DKMAX=14.000},{DKMIN=13.730},{DA=4.700},{DAMAX=4.700},{K=2.800},{KMAX=2.800},{KMIN=2.660},{N=1.200},{NMIN=1.260},{NMAX=1.510},{R=0.200},{RMIN=0.200},{T=1.400},{TMIN=1.400},{W=1.060},{WMIN=1.060},{RE=5.600},{L=8.000},{LMIN=7.710},{LMAX=8.290}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
GUIGE
Thread specification
[mm]
D
[mm]
P
[mm]
A
[mm]
AMAX
[mm]
DK
[mm]
DKMAX
[mm]
DKMIN
[mm]
DA
[mm]
DAMAX
[mm]
K
[mm]
KMAX
[mm]
KMIN
[mm]
N
[mm]
NMIN
[mm]
NMAX
[mm]
R
[mm]
RMIN
[mm]
T
[mm]
TMIN
[mm]
W
[mm]
WMIN
[mm]
RE
[mm]
L
Nominal
[mm]
LMIN
[mm]
LMAX
[mm]
Screws GB 833 M1.6X2.5
M1.6
1.600
0.200
0.700
0.700
6.000
6.000
5.820
2.100
2.100
1.200
1.200
1.060
0.400
0.460
0.600
0.100
0.100
0.600
0.600
0.260
0.260
2.240
2.500
2.300
2.700
Screws GB 833 M1.6X3
M1.6
1.600
0.200
0.700
0.700
6.000
6.000
5.820
2.100
2.100
1.200
1.200
1.060
0.400
0.460
0.600
0.100
0.100
0.600
0.600
0.260
0.260
2.240
3.000
2.800
3.200
Screws GB 833 M1.6X4
M1.6
1.600
0.200
0.700
0.700
6.000
6.000
5.820
2.100
2.100
1.200
1.200
1.060
0.400
0.460
0.600
0.100
0.100
0.600
0.600
0.260
0.260
2.240
4.000
3.760
4.240
Screws GB 833 M1.6X5
M1.6
1.600
0.200
0.700
0.700
6.000
6.000
5.820
2.100
2.100
1.200
1.200
1.060
0.400
0.460
0.600
0.100
0.100
0.600
0.600
0.260
0.260
2.240
5.000
4.760
5.240
Screws GB 833 M2X3
M2
2.000
0.250
0.800
0.800
7.000
7.000
6.780
2.600
2.600
1.400
1.400
1.260
0.500
0.560
0.700
0.100
0.100
0.700
0.700
0.360
0.360
2.800
3.000
2.800
3.200
Screws GB 833 M2X4
M2
2.000
0.250
0.800
0.800
7.000
7.000
6.780
2.600
2.600
1.400
1.400
1.260
0.500
0.560
0.700
0.100
0.100
0.700
0.700
0.360
0.360
2.800
4.000
3.760
4.240
Screws GB 833 M2X5
M2
2.000
0.250
0.800
0.800
7.000
7.000
6.780
2.600
2.600
1.400
1.400
1.260
0.500
0.560
0.700
0.100
0.100
0.700
0.700
0.360
0.360
2.800
5.000
4.760
5.240
Screws GB 833 M2X6
M2
2.000
0.250
0.800
0.800
7.000
7.000
6.780
2.600
2.600
1.400
1.400
1.260
0.500
0.560
0.700
0.100
0.100
0.700
0.700
0.360
0.360
2.800
6.000
5.760
6.240
Screws GB 833 M2.5X4
M2.5
2.500
0.350
0.900
0.900
9.000
9.000
8.780
3.100
3.100
1.800
1.800
1.660
0.600
0.660
0.800
0.100
0.100
0.900
0.900
0.560
0.560
3.500
4.000
3.760
4.240
Screws GB 833 M2.5X5
M2.5
2.500
0.350
0.900
0.900
9.000
9.000
8.780
3.100
3.100
1.800
1.800
1.660
0.600
0.660
0.800
0.100
0.100
0.900
0.900
0.560
0.560
3.500
5.000
4.760
5.240
Screws GB 833 M2.5X6
M2.5
2.500
0.350
0.900
0.900
9.000
9.000
8.780
3.100
3.100
1.800
1.800
1.660
0.600
0.660
0.800
0.100
0.100
0.900
0.900
0.560
0.560
3.500
6.000
5.760
6.240
Screws GB 833 M2.5X8
M2.5
2.500
0.350
0.900
0.900
9.000
9.000
8.780
3.100
3.100
1.800
1.800
1.660
0.600
0.660
0.800
0.100
0.100
0.900
0.900
0.560
0.560
3.500
8.000
7.710
8.290
Screws GB 833 M3X4
M3
3.000
0.350
1.000
1.000
11.000
11.000
10.730
3.600
3.600
2.000
2.000
1.860
0.800
0.860
1.000
0.100
0.100
1.000
1.000
0.660
0.660
4.200
4.000
3.760
4.240
Screws GB 833 M3X5
M3
3.000
0.350
1.000
1.000
11.000
11.000
10.730
3.600
3.600
2.000
2.000
1.860
0.800
0.860
1.000
0.100
0.100
1.000
1.000
0.660
0.660
4.200
5.000
4.760
5.240
Screws GB 833 M3X6
M3
3.000
0.350
1.000
1.000
11.000
11.000
10.730
3.600
3.600
2.000
2.000
1.860
0.800
0.860
1.000
0.100
0.100
1.000
1.000
0.660
0.660
4.200
6.000
5.760
6.240
Screws GB 833 M3X8
M3
3.000
0.350
1.000
1.000
11.000
11.000
10.730
3.600
3.600
2.000
2.000
1.860
0.800
0.860
1.000
0.100
0.100
1.000
1.000
0.660
0.660
4.200
8.000
7.710
8.290
Screws GB 833 M3X10
M3
3.000
0.350
1.000
1.000
11.000
11.000
10.730
3.600
3.600
2.000
2.000
1.860
0.800
0.860
1.000
0.100
0.100
1.000
1.000
0.660
0.660
4.200
10.000
9.710
10.290
Screws GB 833 M4X5
M4
4.000
0.500
1.400
1.400
14.000
14.000
13.730
4.700
4.700
2.800
2.800
2.660
1.200
1.260
1.510
0.200
0.200
1.400
1.400
1.060
1.060
5.600
5.000
4.760
5.240
Screws GB 833 M4X6
M4
4.000
0.500
1.400
1.400
14.000
14.000
13.730
4.700
4.700
2.800
2.800
2.660
1.200
1.260
1.510
0.200
0.200
1.400
1.400
1.060
1.060
5.600
6.000
5.760
6.240
Screws GB 833 M4X8
M4
4.000
0.500
1.400
1.400
14.000
14.000
13.730
4.700
4.700
2.800
2.800
2.660
1.200
1.260
1.510
0.200
0.200
1.400
1.400
1.060
1.060
5.600
8.000
7.710
8.290
Screws GB 833 M4X10
M4
4.000
0.500
1.400
1.400
14.000
14.000
13.730
4.700
4.700
2.800
2.800
2.660
1.200
1.260
1.510
0.200
0.200
1.400
1.400
1.060
1.060
5.600
10.000
9.710
10.290
Screws GB 833 M4X12
M4
4.000
0.500
1.400
1.400
14.000
14.000
13.730
4.700
4.700
2.800
2.800
2.660
1.200
1.260
1.510
0.200
0.200
1.400
1.400
1.060
1.060
5.600
12.000
11.650
13.350
Screws GB 833 M5X6
M5
5.000
0.500
1.600
1.600
17.000
17.000
16.730
5.700
5.700
3.500
3.500
3.320
1.200
1.260
1.510
0.200
0.200
1.700
1.700
1.220
1.220
7.000
6.000
5.760
6.240
Screws GB 833 M5X8
M5
5.000
0.500
1.600
1.600
17.000
17.000
16.730
5.700
5.700
3.500
3.500
3.320
1.200
1.260
1.510
0.200
0.200
1.700
1.700
1.220
1.220
7.000
8.000
7.710
8.290
Screws GB 833 M5X10
M5
5.000
0.500
1.600
1.600
17.000
17.000
16.730
5.700
5.700
3.500
3.500
3.320
1.200
1.260
1.510
0.200
0.200
1.700
1.700
1.220
1.220
7.000
10.000
9.710
10.290
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB812-88 - Round nuts
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
LBD - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CA - Rolling bearings-Self-aligning roller bearings-Boundar...
Chinese Manufacturers
21.05.2014
GB6180-86 - Hexagon slotted and nuts,style 2-Product gradest A and B
Chinese Manufacturers
21.05.2014
GB6178-86 - Hesagon slotted and castle nuts,style 1-Produst gradest A and B
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청