GB 5790-86 B - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
天云山紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/hd-bzj/gb5790-86b.prj},{NB=Bolts GB 5790 BM12X100},{IDNR=},{D=12.000},{B1=30.000},{B2=36.000},{C=1.800},{DAMAXA=13.700},{DA=15.200},{DC=26.600},{DS=12.000},{DSMIN=11.730},{DU=13.500},{DW=23.800},{E=19.680},{F=3.000},{K=10.400},{K1=4.600},{R1=0.600},{R2=0.700},{R3=0.250},{R4=6.400},{S=18.000},{SMIN=17.570},{T=0.350},{TMIN=0.150},{L=100.000},{LMIN=98.300},{LMAX=101.700},{LS=61.250},{LG=70.000},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
[mm]
B1
[mm]
B2
[mm]
C
min
[mm]
DAMAXA
A max
[mm]
DA
B max
[mm]
DC
max
[mm]
DS
max
[mm]
DSMIN
[mm]
DU
max
[mm]
DW
min
[mm]
E
min
[mm]
F
max
[mm]
K
max
[mm]
K1
min
[mm]
R1
min
[mm]
R2
max
[mm]
R3
min
[mm]
R4
[mm]
S
max
[mm]
SMIN
[mm]
T
max
[mm]
TMIN
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
LS
min
[mm]
LG
max
[mm]
P
[mm]
螺栓 GB 5790 BM5X30
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
30.000
28.900
31.100
10.000
14.000
0.500
螺栓 GB 5790 BM5X35
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
35.000
33.700
36.300
15.000
19.000
0.500
螺栓 GB 5790 BM5X40
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
40.000
38.700
41.300
20.000
24.000
0.500
螺栓 GB 5790 BM5X45
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
45.000
43.700
46.300
25.000
29.000
0.500
螺栓 GB 5790 BM5X50
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
50.000
48.700
51.300
30.000
34.000
0.500
螺栓 GB 5790 BM6X35
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
35.000
33.700
36.300
12.000
17.000
0.750
螺栓 GB 5790 BM6X40
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
40.000
38.700
41.300
17.000
22.000
0.750
螺栓 GB 5790 BM6X45
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
45.000
43.700
46.300
22.000
27.000
0.750
螺栓 GB 5790 BM6X50
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
50.000
48.700
51.300
27.000
32.000
0.750
螺栓 GB 5790 BM6X55
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
55.000
53.500
56.500
32.000
37.000
0.750
螺栓 GB 5790 BM6X60
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
60.000
58.500
61.500
37.000
42.000
0.750
螺栓 GB 5790 BM8X40
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
40.000
38.700
41.300
11.750
18.000
1.000
螺栓 GB 5790 BM8X45
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
45.000
43.700
46.300
16.750
23.000
1.000
螺栓 GB 5790 BM8X50
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
50.000
48.700
51.300
21.750
28.000
1.000
螺栓 GB 5790 BM8X55
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
55.000
53.500
56.500
26.750
33.000
1.000
螺栓 GB 5790 BM8X60
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
60.000
58.500
61.500
31.750
38.000
1.000
螺栓 GB 5790 BM8X65
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
65.000
63.500
66.500
36.750
43.000
1.000
螺栓 GB 5790 BM8X70
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
70.000
68.500
71.500
41.750
48.000
1.000
螺栓 GB 5790 BM8X80
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
80.000
78.500
81.500
51.750
58.000
1.000
螺栓 GB 5790 BM10X45
10.000
26.000
32.000
1.500
11.200
12.600
22.300
10.000
9.780
11.000
19.600
16.320
2.000
9.200
3.600
0.400
0.600
0.200
4.300
15.000
14.570
0.300
0.150
45.000
43.700
46.300
11.500
19.000
1.250
螺栓 GB 5790 BM10X50
10.000
26.000
32.000
1.500
11.200
12.600
22.300
10.000
9.780
11.000
19.600
16.320
2.000
9.200
3.600
0.400
0.600
0.200
4.300
15.000
14.570
0.300
0.150
50.000
48.700
51.300
16.500
24.000
1.250
螺栓 GB 5790 BM10X55
10.000
26.000
32.000
1.500
11.200
12.600
22.300
10.000
9.780
11.000
19.600
16.320
2.000
9.200
3.600
0.400
0.600
0.200
4.300
15.000
14.570
0.300
0.150
55.000
53.500
56.500
21.500
29.000
1.250
螺栓 GB 5790 BM10X60
10.000
26.000
32.000
1.500
11.200
12.600
22.300
10.000
9.780
11.000
19.600
16.320
2.000
9.200
3.600
0.400
0.600
0.200
4.300
15.000
14.570
0.300
0.150
60.000
58.500
61.500
26.500
34.000
1.250
螺栓 GB 5790 BM10X65
10.000
26.000
32.000
1.500
11.200
12.600
22.300
10.000
9.780
11.000
19.600
16.320
2.000
9.200
3.600
0.400
0.600
0.200
4.300
15.000
14.570
0.300
0.150
65.000
63.500
66.500
31.500
39.000
1.250
螺栓 GB 5790 BM10X70
10.000
26.000
32.000
1.500
11.200
12.600
22.300
10.000
9.780
11.000
19.600
16.320
2.000
9.200
3.600
0.400
0.600
0.200
4.300
15.000
14.570
0.300
0.150
70.000
68.500
71.500
36.500
44.000
1.250
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
Z2 - Locking assemblies, type Z2
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T6184-2000 - 1型全金属六角锁紧螺母
Chinese Manufacturers
26.06.2017
HB4-9-2002 - Reducer,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
HB4-11-2002 - Elbow,C type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CAK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LRGB/LRGA - Ball Retainers (Ball Sliders)
Chinese Manufacturers
21.05.2014
GH 5789-86 B - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
GB/T18195-2000 - 精密机械用六角螺母
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
12A-Ku - 12A-Ku
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求