GB 27-88 - Hexagon fit bolts-Product grade A and B
Chinese Manufacturers
JINDING
Powered by
CAD모델 선택
{chinese_manufacturers/jinding/gb27-88.prj},{NB=Bolts GB 27 M20x85},{IDNR=},{D=20.000},{DS=21.000},{DSMAX=21.000},{DSMIN=20.948},{S=30.000},{SMAX=30.000},{SMINA=29.67},{SMINB=29.16},{K=11.000},{KAMIN=10.78},{KAMAX=11.22},{KBMIN=10.65},{KBMAX=11.35},{R=0.800},{RMIN=0.800},{DP=15.000},{L2=4.000},{E=33.530},{EMINA=33.530},{EMINB=32.95},{G=3.500},{L=85.000},{LAMIN=83.9},{LAMAX=86.1},{LBMIN=83.25},{LBMAX=86.75},{L3=53.000},{P=2.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
bolt standard
[mm]
DS
h9
[mm]
DSMAX
[mm]
DSMIN
[mm]
S
[mm]
SMAX
[mm]
SMINA
[mm]
SMINB
[mm]
K
nominal
[mm]
KAMIN
[mm]
KAMAX
[mm]
KBMIN
[mm]
KBMAX
[mm]
R
[mm]
RMIN
[mm]
DP
[mm]
L2
[mm]
E
[mm]
EMINA
[mm]
EMINB
[mm]
G
[mm]
L
nominal
[mm]
LAMIN
[mm]
LAMAX
[mm]
LBMIN
[mm]
LBMAX
[mm]
L3
[mm]
P
[mm]
Bolts GB 27 M6x25
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
25.000
24.58
25.42
0
0
13.000
0.750
Bolts GB 27 M6x28
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
28.000
27.58
28.42
0
0
16.000
0.750
Bolts GB 27 M6x30
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
30.000
29.58
30.42
0
0
18.000
0.750
Bolts GB 27 M6x32
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
32.000
31.5
32.5
0
0
20.000
0.750
Bolts GB 27 M6x35
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
35.000
34.5
35.5
0
0
23.000
0.750
Bolts GB 27 M6x38
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
38.000
37.5
38.5
0
0
26.000
0.750
Bolts GB 27 M6x40
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
40.000
39.5
40.5
0
0
28.000
0.750
Bolts GB 27 M6x45
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
45.000
44.5
45.5
0
0
33.000
0.750
Bolts GB 27 M6x50
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
50.000
49.5
50.5
0
0
38.000
0.750
Bolts GB 27 M6x55
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
55.000
54.5
55.95
0
0
43.000
0.750
Bolts GB 27 M6x60
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
60.000
59.05
60.95
58.5
61.5
48.000
0.750
Bolts GB 27 M6x65
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
65.000
64.05
65.95
63.5
66.5
53.000
0.750
Bolts GB 27 M8x25
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
25.000
24.58
25.42
0
0
10.000
1.000
Bolts GB 27 M8x28
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
28.000
27.58
28.42
0
0
13.000
1.000
Bolts GB 27 M8x30
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
30.000
29.58
30.42
0
0
15.000
1.000
Bolts GB 27 M8x32
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
32.000
31.5
32.5
0
0
17.000
1.000
Bolts GB 27 M8x35
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
35.000
34.5
35.5
0
0
20.000
1.000
Bolts GB 27 M8x38
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
38.000
37.5
38.5
0
0
23.000
1.000
Bolts GB 27 M8x40
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
40.000
39.5
40.5
0
0
25.000
1.000
Bolts GB 27 M8x45
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
45.000
44.5
45.5
0
0
30.000
1.000
Bolts GB 27 M8x50
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
50.000
49.5
50.5
0
0
35.000
1.000
Bolts GB 27 M8x55
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
55.000
54.5
55.95
0
0
40.000
1.000
Bolts GB 27 M8x60
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
60.000
59.05
60.95
58.5
61.5
45.000
1.000
Bolts GB 27 M8x65
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
65.000
64.05
65.95
63.5
66.5
50.000
1.000
Bolts GB 27 M8x70
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
70.000
69.05
70.95
68.5
71.5
55.000
1.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
LSDM/LSDF - Stoppers for Ball Guides
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
LM - LM
Chinese Manufacturers
21.05.2014
LCG - Coil Springs for Ball Retainers
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
GB/T 819.1-2000-Z - Countersunk flat head screws(common head style)with cro...
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
Z14A - Locking assemblies, type Z14A
Chinese Manufacturers
21.05.2014
HB4-15-2002 - Elbow,A type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
Z18 - Locking assemblies, type Z18
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LBD - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청