Gate Valve Type P - JIS10K, Flanged End
ASAHI YUKIZAI CORPORATION
Manual valves
Gate Valves
Gate Valve Type P
JIS
Powered by
CAD模型選擇
{asahi/av_valve/gate_valves/gv_type_p/jis/gv_jis_asmtab.prj},{NB=VCGMJIEF1100},{CNSORDERNO=VCGMJIEF1100},{BODY=JIS},{NDMM=100},{NDINCH=4},{MD=100},{D=210},{C=175.0},{MN=8},{MH=19},{L=230},{MT=27},{D2=195},{H=370},{H1=89},{H2=207},{H3=163},{A=195},{BNS=M10},{BNN=8},{PPATH=../../../jis/gate_valve/gv_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal size
[mm]
NDINCH
Nominal size
[Inch]
MD
d
[mm]
D
[mm]
C
[mm]
MN
n
[mm]
MH
h
[mm]
L
[mm]
MT
t
[mm]
D2
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
A
[mm]
BNS
Bolt & Nut Size
ⁿ/ₐ
BNN
Bolt & Nut No.
ⁿ/ₐ
VCGMJIEF1040
VCGMJIEF1040
40
11/2
40
140
105.0
4
19
165
22
120
239
50
107
132
120
M8
4
VCGMJIEF1050
VCGMJIEF1050
50
2
50
155
120.0
4
19
180
23
130
270
58
134
136
130
M8
6
VCGMJIEF1065
VCGMJIEF1065
65
21/2
65
175
140.0
4
19
190
24
155
302
68
152
150
155
M8
8
VCGMJIEF1080
VCGMJIEF1080
80
3
75
185
150.0
8
19
200
25
170
325
77
170
155
170
M10
8
VCGMJIEF1100
VCGMJIEF1100
100
4
100
210
175.0
8
19
230
27
195
370
89
207
163
195
M10
8
VCGMJIEF1125
VCGMJIEF1125
125
5
125
250
210.0
8
23
260
27
235
407
89
227
180
235
M12
8
VCGMJIEF1150
VCGMJIEF1150
150
6
150
280
240.0
8
23
270
28
270
445
102
263
182
270
M12
10
VCGMJIEF1200
VCGMJIEF1200
200
8
196
330
290.0
10
23
290
28
310
577
143
240
337
310
M12
12
VCGMJIEF1250
VCGMJIEF1250
250
10
247
400
355.0
12
25
380
30
360
690
175
270
420
360
M16
12
VCGMJIEF1300
VCGMJIEF1300
300
12
298
445
400.0
14
25
400
31
410
800
195
320
480
410
M16
16
VCGMJIEF1350
VCGMJIEF1350
350
14
348
490
445.0
12
25
430
32
440
910
230
310
600
455
M16
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求