G1 - Friction Drive Rollers - 1/8", 1/4", 5/16" and 1/2" Bore - Wheel - 303 Stainless Steel - Tire - Buna-N Elastomer Compound
WMBerg
INCH
Chain and Belt Drives
O Ring Belts and Pulleys
Powered by
CAD모델 선택
{wmberg/b2000/chain_and_belt_drives/o_ring_belts_and_pulleys/a183.prj},{NB=G1-14},{PN=G1-14},{DES=FRICTION DRIVE ROLLER},{CN=Master Inch/Metric Catalog},{CP=A183},{MAT=303 Stainless Steel W/ Buna-N Elastomer Tire},{B=0.2498},{D=1-5/8},{H=1/2},{L=0.437},{A=0.12},{F=3/16},{E=1/8},{BD=1/8},{OD=1.6250},{F1=0.1875},{H1=0.5000},{E1=0.1250}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
B
Bore
[인치]
D
Outside Diameter
[인치]
H
Hub Diameter
[인치]
L
Overall Width
[인치]
A
Width
[인치]
F
Face Width
[인치]
E
Width
[인치]
G1-1
G1-1
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.1248
5/8
5/16
0.375
0.09
3/16
3/32
G1-2
G1-2
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.1248
7/8
5/16
0.375
0.09
3/16
1/8
G1-3
G1-3
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.1248
1-1/8
5/16
0.375
0.09
3/16
1/8
G1-4
G1-4
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.1248
1-5/8
5/16
0.375
0.09
3/16
1/8
G1-5
G1-5
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.1248
2-1/8
5/16
0.375
0.09
3/16
1/8
G1-6
G1-6
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.1873
5/8
3/8
0.406
0.11
3/16
3/32
G1-7
G1-7
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.1873
7/8
3/8
0.406
0.11
3/16
1/8
G1-8
G1-8
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.1873
1-1/8
3/8
0.406
0.11
3/16
1/8
G1-9
G1-9
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.1873
1-5/8
3/8
0.406
0.11
3/16
1/8
G1-10
G1-10
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.1873
2-1/8
3/8
0.406
0.11
3/16
1/8
G1-11
G1-11
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.2498
5/8
1/2
0.437
0.12
3/16
3/32
G1-12
G1-12
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.2498
7/8
1/2
0.437
0.12
3/16
1/8
G1-13
G1-13
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.2498
1-1/8
1/2
0.437
0.12
3/16
1/8
G1-14
G1-14
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.2498
1-5/8
1/2
0.437
0.12
3/16
1/8
G1-15
G1-15
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.2498
2-1/8
1/2
0.437
0.12
3/16
1/8
G1-16
G1-16
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.2498
2-5/8
1/2
0.437
0.12
3/16
1/8
G1-17
G1-17
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.2498
3-1/8
1/2
0.437
0.12
3/16
1/8
G1-18
G1-18
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.3123
1-1/8
1/2
0.437
0.12
3/16
1/8
G1-19
G1-19
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.3123
2-1/8
1/2
0.437
0.12
3/16
1/8
G1-20
G1-20
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.3123
3-1/8
1/2
0.437
0.12
3/16
1/8
G1-21
G1-21
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.3123
4-1/8
1/2
0.437
0.12
3/16
1/8
G1-22
G1-22
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.3748
1-1/8
3/4
0.750
0.25
1/4
1/8
G1-23
G1-23
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.3748
2-1/8
3/4
0.750
0.25
1/4
1/8
G1-24
G1-24
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.3748
3-1/8
3/4
0.750
0.25
1/4
1/8
G1-25
G1-25
FRICTION DRIVE ROLLER
Master Inch/Metric Catalo...
0.3748
4-1/8
3/4
0.750
0.25
1/4
1/8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청