FUN 881 - Special screws, assembly screw for to large holes
Special Screws
Special Screws for Machine Construction
Powered by
CAD모델 선택
{special_screws/sonderschrauben_fur_maschinenbau/fun_881.prj},{NB=Sonderschraube FUN 881 M6x30},{IDNR=},{VERSII=12},{D=6.000},{D3=4.773},{P=1.000},{L=30.000},{A=3.000},{BX1=18.000},{BX2=0.000},{BX3=0.000},{X=2.500},{S=10.000},{R=0.600},{E=10.890},{K=4.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
X
Length of thread run-out
[mm]
S
Width across flat
[mm]
R
Transition radius under head
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
Sonderschraube FUN 881 M5...
5.000
4.019
0.800
25.000
16.000
2.000
8.000
0.400
8.630
3.500
Sonderschraube FUN 881 M5...
5.000
4.019
0.800
30.000
16.000
2.000
8.000
0.400
8.630
3.500
Sonderschraube FUN 881 M5...
5.000
4.019
0.800
35.000
16.000
2.000
8.000
0.400
8.630
3.500
Sonderschraube FUN 881 M5...
5.000
4.019
0.800
40.000
16.000
2.000
8.000
0.400
8.630
3.500
Sonderschraube FUN 881 M5...
5.000
4.019
0.800
45.000
16.000
2.000
8.000
0.400
8.630
3.500
Sonderschraube FUN 881 M5...
5.000
4.019
0.800
50.000
16.000
2.000
8.000
0.400
8.630
3.500
Sonderschraube FUN 881 M6...
6.000
4.773
1.000
30.000
18.000
2.500
10.000
0.600
10.890
4.000
Sonderschraube FUN 881 M6...
6.000
4.773
1.000
35.000
18.000
2.500
10.000
0.600
10.890
4.000
Sonderschraube FUN 881 M6...
6.000
4.773
1.000
40.000
18.000
2.500
10.000
0.600
10.890
4.000
Sonderschraube FUN 881 M6...
6.000
4.773
1.000
45.000
18.000
2.500
10.000
0.600
10.890
4.000
Sonderschraube FUN 881 M6...
6.000
4.773
1.000
50.000
18.000
2.500
10.000
0.600
10.890
4.000
Sonderschraube FUN 881 M6...
6.000
4.773
1.000
55.000
18.000
2.500
10.000
0.600
10.890
4.000
Sonderschraube FUN 881 M6...
6.000
4.773
1.000
60.000
18.000
2.500
10.000
0.600
10.890
4.000
Sonderschraube FUN 881 M6...
6.000
4.773
1.000
65.000
18.000
2.500
10.000
0.600
10.890
4.000
Sonderschraube FUN 881 M6...
6.000
4.773
1.000
70.000
18.000
2.500
10.000
0.600
10.890
4.000
Sonderschraube FUN 881 M6...
6.000
4.773
1.000
75.000
18.000
2.500
10.000
0.600
10.890
4.000
Sonderschraube FUN 881 M6...
6.000
4.773
1.000
80.000
18.000
2.500
10.000
0.600
10.890
4.000
Sonderschraube FUN 881 M8...
8.000
6.466
1.250
35.000
22.000
3.200
13.000
0.600
14.200
5.500
Sonderschraube FUN 881 M8...
8.000
6.466
1.250
40.000
22.000
3.200
13.000
0.600
14.200
5.500
Sonderschraube FUN 881 M8...
8.000
6.466
1.250
45.000
22.000
3.200
13.000
0.600
14.200
5.500
Sonderschraube FUN 881 M8...
8.000
6.466
1.250
50.000
22.000
3.200
13.000
0.600
14.200
5.500
Sonderschraube FUN 881 M8...
8.000
6.466
1.250
55.000
22.000
3.200
13.000
0.600
14.200
5.500
Sonderschraube FUN 881 M8...
8.000
6.466
1.250
60.000
22.000
3.200
13.000
0.600
14.200
5.500
Sonderschraube FUN 881 M8...
8.000
6.466
1.250
65.000
22.000
3.200
13.000
0.600
14.200
5.500
Sonderschraube FUN 881 M8...
8.000
6.466
1.250
70.000
22.000
3.200
13.000
0.600
14.200
5.500
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FUN 884 - Special screws, Telescopic screw when doubts exist over the lengt...
Special Screws
02.08.2018
FUN 882 - Special screws, assembly screw for too deeply lowered drillings
Special Screws
02.08.2018
FUN 906 - Special screws, to the pretense of stable mechanical connections
Special Screws
28.04.2010
FUN 897 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 878 - Special screws, for diagonally bored holes
Special Screws
04.09.2013
FUN 879 - Special screws, for holes on the wrong side were counterbored
Special Screws
02.08.2018
FUN 888 - Special screws, for M5-M10, including customs and rare-between
Special Screws
02.08.2018
FUN 887 - Special screws, special screw for M5-M10
Special Screws
02.08.2018
FUN 905 - Special screws, twin screw
Special Screws
28.04.2010
FUN 911 - Special screws,smooth head screw with hexagon with lack of space ...
Special Screws
28.04.2010
FUN 877 - Special screws, for too largely lowered holes
Special Screws
04.09.2013
FUN 898 - Special screws, impact screw with drillings without threads
Special Screws
27.04.2010
FUN 896 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 900 - Special screws, torque screw
Special Screws
27.04.2010
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청