您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FSU-C - Straight, external thread, nickel plated brass, conduit fitting
Flexicon
Metallic conduits and fittings
FSU
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/fsu/fsu_c.prj},{NB=FSU50-M50-C},{CLR=Self colour},{DES=Metric Thread},{CT=FSU},{CS=50},{T1=M50},{NDM=50.0000},{KDM=48.1600},{A=M50x1.5},{B=16},{C=35.0},{D=70},{E=44.7},{F=70},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{BD=68.000},{CHAC=77.000},{CHL=18.000},{HEXAC=77.000},{HEXL=8.000},{VER=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Width accross flats
[mm]
E
Diameter
[mm]
F
Width accross flats
[mm]
CNSMAT
Material
ⁿ/ₐ
FSU10-M12-C
FSU10-M12-C
Self colour
Metric Thread
10
M12x1.5
10
19.8
20
5.6
20
Nickel Plated Brass
FSU12-M16-C
FSU12-M16-C
Self colour
Metric Thread
12
M16x1.5
10
19.8
24
8.6
22
Nickel Plated Brass
FSU16-M16-C
FSU16-M16-C
Self colour
Metric Thread
16
M16x1.5
12
21.0
26
11.5
24
Nickel Plated Brass
FSU16-M20-C
FSU16-M20-C
Self colour
Metric Thread
16
M20x1.5
12
21.0
26
11.5
24
Nickel Plated Brass
FSU20-M20-C
FSU20-M20-C
Self colour
Metric Thread
20
M20x1.5
12
21.5
29
15.3
26
Nickel Plated Brass
FSU25-M25-C
FSU25-M25-C
Self colour
Metric Thread
25
M25x1.5
14
26.5
35
19.1
33
Nickel Plated Brass
FSU32-M32-C
FSU32-M32-C
Self colour
Metric Thread
32
M32x1.5
15
30.8
42
26.0
40
Nickel Plated Brass
FSU40-M40-C
FSU40-M40-C
Self colour
Metric Thread
40
M40x1.5
16
31.5
58
34.6
56
Nickel Plated Brass
FSU50-M50-C
FSU50-M50-C
Self colour
Metric Thread
50
M50x1.5
16
35.0
70
44.7
70
Nickel Plated Brass
FSU63-M63-C
FSU63-M63-C
Self colour
Metric Thread
63
M63x1.5
18
39.8
82
54.0
82
Nickel Plated Brass
FSU75-M75-C
FSU75-M75-C
Self colour
Metric Thread
75
M75x1.5
20
42.5
95
66.4
95
Nickel Plated Brass
FSU12-PG9-C
FSU12-PG9-C
Self colour
PG Thread
12
PG9
10
19.8
24
8.6
20
Nickel Plated Brass
FSU16-PG11-C
FSU16-PG11-C
Self colour
PG Thread
16
PG11
10
21.0
26
11.5
24
Nickel Plated Brass
FSU16-PG13-C
FSU16-PG13-C
Self colour
PG Thread
16
PG13.5
10
21.0
26
11.5
24
Nickel Plated Brass
FSU20-PG16-C
FSU20-PG16-C
Self colour
PG Thread
20
PG16
11
21.5
29
15.3
26
Nickel Plated Brass
FSU25-PG21-C
FSU25-PG21-C
Self colour
PG Thread
25
PG21
12
26.5
35
19.1
33
Nickel Plated Brass
FSU32-PG29-C
FSU32-PG29-C
Self colour
PG Thread
32
PG29
12
30.8
42
26.0
40
Nickel Plated Brass
FSU40-PG36-C
FSU40-PG36-C
Self colour
PG Thread
40
PG36
14
31.5
58
34.6
58
Nickel Plated Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求