FRM-10 - Hand-Retractable Spring Plungers - L-Handle
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Hand-Retractable Spring Plungers
Hand-Retractable Spring Plungers - L-Handle
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020100/p190130/frm-10.prj},{NB=FRM-12N},{PN=FRM-12N},{AMERSID=1138527},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Locking Element},{MATERIAL=Steel},{ENDFORCEINITIAL=4.5},{ENDFORCEFINAL=22.3},{A=M12 x 1.75},{B=54},{C=19},{D=7},{E=12},{F=25.4},{G=4.8},{H=32},{J=3.8},{A1=12.000},{J1=3.800},{D1=6.000},{P=1.750},{L=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
ENDFORCEINITIAL
End Force Lbs Initial
ⁿ/ₐ
ENDFORCEFINAL
End Force Lbs Final
ⁿ/ₐ
A
A Thread Size
[mm]
B
B Body Length
[mm]
C
C Nose Length
[mm]
D
D Nose Diameter
[mm]
E
E Width Across Flats
[mm]
F
F Handle Length
[mm]
G
G Handle Diameter
[mm]
H
H Thread and Relief Length
[mm]
J
J Thread Relief Length
[mm]
FRM-6
FRM-6
1138528
-
-
Standard
Steel
2.2
11.1
M6 x 1.00
32
10
4
6
12.7
2.3
20
0
FRM-10
FRM-10
1138524
-
-
Standard
Steel
3.3
16.7
M10 x 1.50
51
14
6
10
19.0
3.5
33
3.3
FRM-12
FRM-12
1138526
-
-
Standard
Steel
4.5
22.3
M12 x 1.75
54
19
7
12
25.4
4.8
32
3.8
FRM-6N
FRM-6N
1138529
-
-
Locking Element
Steel
2.2
11.1
M6 x 1.00
32
10
4
6
12.7
2.3
20
0
FRM-10N
FRM-10N
1138525
-
-
Locking Element
Steel
3.3
16.7
M10 x 1.50
51
14
6
10
19.0
3.5
33
3.3
FRM-12N
FRM-12N
1138527
-
-
Locking Element
Steel
4.5
22.3
M12 x 1.75
54
19
7
12
25.4
4.8
32
3.8
SFRM-6
SFRM-6
1138558
-
-
Standard
Stainless Steel
2.2
11.1
M6 x 1.00
32
10
4
6
12.7
2.3
20
0
SFRM-10
SFRM-10
1138554
-
-
Standard
Stainless Steel
3.3
16.7
M10 x 1.50
51
14
6
10
19.0
3.5
33
3.3
SFRM-12
SFRM-12
1138556
-
-
Standard
Stainless Steel
4.5
22.3
M12 x 1.75
54
19
7
12
25.4
4.8
32
3.8
SFRM-6N
SFRM-6N
1138559
-
-
Locking Element
Stainless Steel
2.2
11.1
M6 x 1.00
32
10
4
6
12.7
2.3
20
0
SFRM-10N
SFRM-10N
1138555
-
-
Locking Element
Stainless Steel
3.3
16.7
M10 x 1.50
51
14
6
10
19.0
3.5
33
3.3
SFRM-12N
SFRM-12N
1138557
-
-
Locking Element
Stainless Steel
4.5
22.3
M12 x 1.75
54
19
7
12
25.4
4.8
32
3.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求