FR 602 - FR 602
Hettich
Drawer runners
Roller runners
FR 602, 35kg, 250-800mm
Powered by
CAD模型選擇
{hettich/drawer_runners/roller_runners/fr_602_35kg_250-800mm/fr_602_asmtab.prj},{NB=41675},{L=700.000},{D=703.000},{EL=122},{B1=224.000},{B2=256.000},{B3=0.000},{ARTICLENO=41675},{FINISH=White},{PPATH=fr_602_asmtpl.prj},{CATALOG=FFA}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
L
Drawer Length
[mm]
D
Min.Cabinet Depth
[mm]
EL
Extension Loss
ⁿ/ₐ
B1
Hole Spacing
[mm]
B2
Hole Spacing
[mm]
B3
Hole Spacing
[mm]
ARTICLENO
Order Number
ⁿ/ₐ
FINISH
ⁿ/ₐ
41657
250.000
253.000
74
0.000
0.000
0.000
41657
White
52109
250.000
253.000
74
0.000
0.000
0.000
52109
White
41659
300.000
303.000
74
96.000
0.000
0.000
41659
White
52110
300.000
303.000
74
96.000
0.000
0.000
52110
White
41661
350.000
353.000
74
96.000
64.000
0.000
41661
White
41663
400.000
403.000
74
96.000
96.000
0.000
41663
White
41665
450.000
453.000
87
96.000
128.000
0.000
41665
White
41667
500.000
503.000
87
96.000
128.000
96.000
41667
White
41669
550.000
553.000
102
96.000
128.000
128.000
41669
White
41668
550.000
553.000
102
96.000
128.000
128.000
41668
White
48730
550.000
553.000
102
96.000
128.000
128.000
48730
White
9048548
550.000
553.000
102
96.000
128.000
128.000
9048548
White
41671
600.000
603.000
102
96.000
128.000
128.000
41671
White
41673
650.000
653.000
112
224.000
224.000
0.000
41673
White
41675
700.000
703.000
122
224.000
256.000
0.000
41675
White
41677
750.000
753.000
137
224.000
256.000
0.000
41677
White
41679
800.000
803.000
137
224.000
256.000
128.000
41679
White
41660
350.000
353.000
74
96.000
64.000
0.000
41660
Brown
9057905
350.000
353.000
74
96.000
64.000
0.000
9057905
Brown
52111
350.000
353.000
74
96.000
64.000
0.000
52111
Brown
41662
400.000
403.000
74
96.000
96.000
0.000
41662
Brown
48727
400.000
403.000
74
96.000
96.000
0.000
48727
Brown
9048545
400.000
403.000
74
96.000
96.000
0.000
9048545
Brown
41664
450.000
453.000
87
96.000
128.000
0.000
41664
Brown
9048546
450.000
453.000
87
96.000
128.000
0.000
9048546
Brown
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求