FPA45-BT-F-UNEF - 45° brass conduit fitting, internal UNEF thread for connection onto circular connectors
Flexicon
Non-metallic conduits and fittings
FPA
45 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/45_degree/fpa_45_elbow_unef.prj},{NB=FPA21-BU138-45B},{CLR=Black as standard},{CT=FPA},{NW=-},{CS=21},{T1=BU138},{NDM=34.9250},{KDM=33.3985},{A=1 3/8\"-18 UNEF},{B=6},{C=86},{D=32},{E=14.0},{F=40},{R=30.425},{W=3.000},{L=21.900},{TFL2=1.500},{TFL3=1.400},{X=30.000},{Y=6.500},{C2=22.750},{CNSMAT=PA66 / Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=32.000},{HEXL=5.000},{TFL=3.000},{BD=18.000},{BAF=17.000},{NCL=8.000},{MCL=10.000},{WCL=10.000},{BL=34.000},{NCD=25.000},{MCD=34.000},{VER=1.000},{SW=30.000},{CNL=24.400},{RL=27.000},{RD=21.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
CT
Conduit type
ⁿ/ₐ
NW
European size
[mm]
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
FPA16-BU088-45B
FPA16-BU088-45B
Black as standard
FPA
12
16
7/8"-20 UNEF
6
65
29
14.0
27
PA66 / Nickel Plated Bras...
FPA16-BU100-45B
FPA16-BU100-45B
Black as standard
FPA
12
16
1"-20 UNEF
6
75
29
14.0
29
PA66 / Nickel Plated Bras...
FPA16-BU119-45B
FPA16-BU119-45B
Black as standard
FPA
12
16
1 3/16"-18 UNEF
6
72
29
14.0
35
PA66 / Nickel Plated Bras...
FPA16-BU138-45B
FPA16-BU138-45B
Black as standard
FPA
12
16
1 3/8"-18 UNEF
6
79
29
14.0
40
PA66 / Nickel Plated Bras...
FPA21-BU088-45B
FPA21-BU088-45B
Black as standard
FPA
17
21
7/8"-20 UNEF
6
72
32
14.0
27
PA66 / Nickel Plated Bras...
FPA21-BU100-45B
FPA21-BU100-45B
Black as standard
FPA
17
21
1"-20 UNEF
6
82
32
14.0
29
PA66 / Nickel Plated Bras...
FPA21-BU119-45B
FPA21-BU119-45B
Black as standard
FPA
-
21
1 3/16"-18 UNEF
6
77
32
14.0
35
PA66 / Nickel Plated Bras...
FPA21-BU138-45B
FPA21-BU138-45B
Black as standard
FPA
-
21
1 3/8"-18 UNEF
6
86
32
14.0
40
PA66 / Nickel Plated Bras...
FPA28-BU119-45B
FPA28-BU119-45B
Black as standard
FPA
23
28
1 3/16"-18 UNEF
6
88
44
19.0
35
PA66 / Nickel Plated Bras...
FPA28-BU138-45B
FPA28-BU138-45B
Black as standard
FPA
-
28
1 3/8"-18 UNEF
6
100
44
19.0
40
PA66 / Nickel Plated Bras...
FPA28-BU144-45B
FPA28-BU144-45B
Black as standard
FPA
23
28
1 7/16"-18 UNEF
6
91
44
19.0
41
PA66 / Nickel Plated Bras...
FPA34-BU144-45B
FPA34-BU144-45B
Black as standard
FPA
29
34
1 7/16"-18 UNEF
6
100
51
24.5
41
PA66 / Nickel Plated Bras...
FPA34-BU175-45B
FPA34-BU175-45B
Black as standard
FPA
29
34
1 3/4"-18 UNS
8
74
51
24.5
50
PA66 / Nickel Plated Bras...
FPA42-BU200-45B
FPA42-BU200-45B
Black as standard
FPA
36
42
2"-18 UNS
8
119
63
39.0
56
PA66 / Nickel Plated Bras...
FPA42-BU225-45B
FPA42-BU225-45B
Black as standard
FPA
36
42
2 1/4"-18 UNS
8
126
63
39.0
62
PA66 / Nickel Plated Bras...
FPA54-BU200-45B
FPA54-BU200-45B
Black as standard
FPA
48
54
2"-18 UNS
8
139
76
39.0
56
PA66 / Nickel Plated Bras...
FPA54-BU225-45B
FPA54-BU225-45B
Black as standard
FPA
48
54
2 1/4"-18 UNS
8
146
76
39.0
62
PA66 / Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求