Foot type
NISSEI Corporation
Made in China
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
0.55kW~2.2kW
Induction gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_ch/induction_g_m/gtr_midi_01kw_22kw/075kw_22kw/standard_gearmotor/parallel_shaft_g3_series/g3_foot_asmtab.prj},{NB=G3L32S100-WC08TVDEN()},{VT=220/50,380/50,400/50,400/60,440/60(V/Hz)},{MCT=0.75kW},{B=Waterproof w/o Brake},{RT=1/100},{OSH=32},{TOIT=E-BOX},{PTB=},{CNSORDERNO1=G3L32S100-WC08TVDEN},{CNSORDERNO2=},{PPATH=g3_asmtpl.prj},{CNSJ1=},{CNSJ2=},{CNSK1=},{CNSK2=},{CNSK3=},{CNSC1=},{CNSC2=},{CNSC3=},{HEM=WC},{ATT=Foot type},{RT2='1/100'},{GH=GL32},{GHL=0.0},{HOOK=-},{SPC=SP032},{SPL=0.0},{MRC=-},{MRL1=-},{BR=N},{MTC=075},{MT=HE075},{MTL=150},{MTE=075MW},{MEL=58.0},{BW=-},{BV=N},{TOITX='E'},{HO=0},{A=0.000},{CNSOLD=-},{XH=0},{TREE=L}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TOIT
Type of Input (Terminal)
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3L28N5-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/5
28
T-BOX
G3L28N5-MN05TBCTB2
G3L28N10-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/10
28
T-BOX
G3L28N10-MN05TBCTB2
G3L28N15-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/15
28
T-BOX
G3L28N15-MN05TBCTB2
G3L28N20-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/20
28
T-BOX
G3L28N20-MN05TBCTB2
G3L28N25-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/25
28
T-BOX
G3L28N25-MN05TBCTB2
G3L32N30-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/30
32
T-BOX
G3L32N30-MN05TBCTB2
G3L32N40-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/40
32
T-BOX
G3L32N40-MN05TBCTB2
G3L32N50-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/50
32
T-BOX
G3L32N50-MN05TBCTB2
G3L32N60-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/60
32
T-BOX
G3L32N60-MN05TBCTB2
G3L32N80-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/80
32
T-BOX
G3L32N80-MN05TBCTB2
G3L32N100-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/100
32
T-BOX
G3L32N100-MN05TBCTB2
G3L40N100-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/100
40
T-BOX
G3L40N100-MN05TBCTB2
G3L40N120-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/120
40
T-BOX
G3L40N120-MN05TBCTB2
G3L40N160-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/160
40
T-BOX
G3L40N160-MN05TBCTB2
G3L40N200-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/200
40
T-BOX
G3L40N200-MN05TBCTB2
G3L50N300-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/300
50
T-BOX
G3L50N300-MN05TBCTB2
G3L50N375-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/375
50
T-BOX
G3L50N375-MN05TBCTB2
G3L50N450-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/450
50
T-BOX
G3L50N450-MN05TBCTB2
G3L28N5-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/5
28
T-BOX
G3L28N5-MN05TBCTJ2
G3L28N10-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/10
28
T-BOX
G3L28N10-MN05TBCTJ2
G3L28N15-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/15
28
T-BOX
G3L28N15-MN05TBCTJ2
G3L28N20-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/20
28
T-BOX
G3L28N20-MN05TBCTJ2
G3L28N25-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/25
28
T-BOX
G3L28N25-MN05TBCTJ2
G3L32N30-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/30
32
T-BOX
G3L32N30-MN05TBCTJ2
G3L32N40-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/40
32
T-BOX
G3L32N40-MN05TBCTJ2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求