Foot Mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Gearmotor NEW
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor_new/parallel_shaft_g3_series_new/g3_new_asmtab.prj},{NB=G3L28N30-MM04TNNTB2},{OS=28},{KEY=28},{KEY1=0},{GHL=149.5},{MFC=196.0},{TL=345.5},{VT=200/200/220 50/60/60(V/Hz)},{INFO=Infotext},{MCT=0.4kW},{B=200V with Brake},{TBT=With terminal box},{INFO1=Infotext},{CNSORDERNO=G3L28N30-MM04TNNTB2},{MS=Standard},{MT=Gearmotor NEW},{TYPE=Foot},{GH=GL28},{SPC=SP028},{MR=-},{M=MD-T040},{FC=MD-T040B},{TI=MD_T-BOX},{PPATH=../../../../../../new_assemblys/new_g3/g3_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=PARALLEL SHAFT TYPE/LEG MOUNT},{MOS=STEEL (S43C)},{CM=TOTALLY ENCLOSED FAN COOLED},{RA=S1 CONT.},{TC=F},{IPR=IP44},{CUR=2.1/1.8/1.8 A},{RS=1400/1680/1700 r/min},{CS=UL/CE/CCC},{MODEL=040-B2},{BT=POWER-OFF(SPRING CLOSE)},{PTB=},{SPSF=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3L18N5-MM01TNNNN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/5
18
Lead wire type
G3L18N5-MM01TNNNN
G3L18N5-MM01TNNNB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/5
18
Lead wire type
G3L18N5-MM01TNNNB2
G3L18N5-MM01TNNNJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/5
18
Lead wire type
G3L18N5-MM01TNNNJ2
G3L18N5-MM01TWJNN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/5
18
Lead wire type
G3L18N5-MM01TWJNN
G3L18N5-MM01TWJNB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/5
18
Lead wire type
G3L18N5-MM01TWJNB4
G3L18N5-MM01TWJNJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/5
18
Lead wire type
G3L18N5-MM01TWJNJ4
G3L18N5-MM01TNNTN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/5
18
T-BOX
G3L18N5-MM01TNNTN
G3L18N5-MM01TNNTB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/5
18
T-BOX
G3L18N5-MM01TNNTB2
G3L18N5-MM01TNNTJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/5
18
T-BOX
G3L18N5-MM01TNNTJ2
G3L18N5-MM01TWNTN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/5
18
T-BOX
G3L18N5-MM01TWNTN
G3L18N5-MM01TWNTB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/5
18
T-BOX
G3L18N5-MM01TWNTB4
G3L18N5-MM01TWNTJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/5
18
T-BOX
G3L18N5-MM01TWNTJ4
G3L18N5-MM01TKNTN
220/380 60/60(V/Hz)
0.1kW
w/o Brake
1/5
18
T-BOX
G3L18N5-MM01TKNTN
G3L18N5-MM01TKNTB2
220/380 60/60(V/Hz)
0.1kW
200V with Brake
1/5
18
T-BOX
G3L18N5-MM01TKNTB2
G3L18N5-MM01TKNTB4
220/380 60/60(V/Hz)
0.1kW
400V with Brake
1/5
18
T-BOX
G3L18N5-MM01TKNTB4
G3L18N5-MM01TKNTJ2
220/380 60/60(V/Hz)
0.1kW
Manual release 200V with ...
1/5
18
T-BOX
G3L18N5-MM01TKNTJ2
G3L18N5-MM01TKNTJ4
220/380 60/60(V/Hz)
0.1kW
Manual release 400V with ...
1/5
18
T-BOX
G3L18N5-MM01TKNTJ4
G3L18N10-MM01TNNNN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/10
18
Lead wire type
G3L18N10-MM01TNNNN
G3L18N10-MM01TNNNB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/10
18
Lead wire type
G3L18N10-MM01TNNNB2
G3L18N10-MM01TNNNJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/10
18
Lead wire type
G3L18N10-MM01TNNNJ2
G3L18N10-MM01TWJNN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/10
18
Lead wire type
G3L18N10-MM01TWJNN
G3L18N10-MM01TWJNB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/10
18
Lead wire type
G3L18N10-MM01TWJNB4
G3L18N10-MM01TWJNJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/10
18
Lead wire type
G3L18N10-MM01TWJNJ4
G3L18N10-MM01TNNTN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/10
18
T-BOX
G3L18N10-MM01TNNTN
G3L18N10-MM01TNNTB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/10
18
T-BOX
G3L18N10-MM01TNNTB2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Foot Mount
NISSEI Corporation
20.05.2024
Foot mount
NISSEI Corporation
22.09.2022
Flange Mount
NISSEI Corporation
20.05.2024
Small Flange Mount
NISSEI Corporation
20.05.2024
Foot mount
NISSEI Corporation
22.09.2022
F3S type
NISSEI Corporation
20.05.2024
SUSFBN40B - Finished bore
KANA (Katayama Chain)
27.06.2023
NK40B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
with Setscrew
FYH INC.
16.11.2022
Concentric hollow shaft (F3S type)
NISSEI Corporation
20.05.2024
Foot Mount
NISSEI Corporation
20.05.2024
Foot mount
NISSEI Corporation
22.09.2022
FBN50B - Finished bore
KANA (Katayama Chain)
20.12.2023
Foot Mount
NISSEI Corporation
20.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求