Foot Mount
NISSEI Corporation
Made in China
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
0.75kW~2.2kW (NEW)
Gearmotor NEW
Right angle shaft (H2 series)
R shaft
Powered by
CAD模型選擇
{nissei/products_ch/induction_g_m/gtr_midi_01kw_22kw/0_75kw_2_2kw_new/gearmotor_new/right_angle_shaft_h2_series_new/gm_r_shaft_new/h2_ch_075_r_f_new_asmtab.prj},{NB=H2L40R20-CN15TNETB2},{VT=200/200/220 50/60/60(V/Hz)},{INFO=Infotext},{MCT=1.5kW},{B=200V with Brake},{OS=40},{TBT=MD_T-BOX},{PTB=},{INFO1=Infotext},{CNSORDERNO=H2L40R20-CN15TNETB2},{ORDERNO=-},{MS=Standard},{MT=Gearmotor},{TYPE=R type},{MODTYPE=Foot},{GH=HL40R2},{KEY=40},{KEY1=40},{SPC=-},{GHL=216.5},{M=MD-PE150},{FC=MD-PE150B},{MFC=154.0},{TI=MD_T-BOX},{TL=514.0},{VER=1},{PPATH=../../../../new_assemblys/new_h2/h2_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
H2L32R5-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/5
32
T-BOX
H2L32R5-CN08TNCTN
H2L32R10-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/10
32
T-BOX
H2L32R10-CN08TNCTN
H2L32R15-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/15
32
T-BOX
H2L32R15-CN08TNCTN
H2L32R20-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/20
32
T-BOX
H2L32R20-CN08TNCTN
H2L32R25-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/25
32
T-BOX
H2L32R25-CN08TNCTN
H2L32R30-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/30
32
T-BOX
H2L32R30-CN08TNCTN
H2L32R40-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/40
32
T-BOX
H2L32R40-CN08TNCTN
H2L32R50-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/50
32
T-BOX
H2L32R50-CN08TNCTN
H2L32R60-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/60
32
T-BOX
H2L32R60-CN08TNCTN
H2L40R80-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/80
40
T-BOX
H2L40R80-CN08TNCTN
H2L40R100-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/100
40
T-BOX
H2L40R100-CN08TNCTN
H2L40R120-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/120
40
T-BOX
H2L40R120-CN08TNCTN
H2L40R160-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/160
40
T-BOX
H2L40R160-CN08TNCTN
H2L40R200-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/200
40
T-BOX
H2L40R200-CN08TNCTN
H2L40R240-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/240
40
T-BOX
H2L40R240-CN08TNCTN
H2L50R300-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/300
50
T-BOX
H2L50R300-CN08TNCTN
H2L50R375-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/375
50
T-BOX
H2L50R375-CN08TNCTN
H2L50R450-CN08TNCTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/450
50
T-BOX
H2L50R450-CN08TNCTN
H2L32R5-CN08TWCTN
380/400/400/440 50/50/60...
0.75kW
w/o Brake
1/5
32
T-BOX
H2L32R5-CN08TWCTN
H2L32R10-CN08TWCTN
380/400/400/440 50/50/60...
0.75kW
w/o Brake
1/10
32
T-BOX
H2L32R10-CN08TWCTN
H2L32R15-CN08TWCTN
380/400/400/440 50/50/60...
0.75kW
w/o Brake
1/15
32
T-BOX
H2L32R15-CN08TWCTN
H2L32R20-CN08TWCTN
380/400/400/440 50/50/60...
0.75kW
w/o Brake
1/20
32
T-BOX
H2L32R20-CN08TWCTN
H2L32R25-CN08TWCTN
380/400/400/440 50/50/60...
0.75kW
w/o Brake
1/25
32
T-BOX
H2L32R25-CN08TWCTN
H2L32R30-CN08TWCTN
380/400/400/440 50/50/60...
0.75kW
w/o Brake
1/30
32
T-BOX
H2L32R30-CN08TWCTN
H2L32R40-CN08TWCTN
380/400/400/440 50/50/60...
0.75kW
w/o Brake
1/40
32
T-BOX
H2L32R40-CN08TWCTN
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求