目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FOOT - MODEL A
Metalwork
Actuators
Compact cylinder series CMPC TWO-FLAT
Accessories for compact cylinders series CMPC TWO-FLAT
Feet
Powered by
CAD模型選擇
{metalwork/actuators/comp_cyl_ser_cmpc_2_flat/accessories/feet/foot_asmtab.prj},{NB=W0950322507-32},{IDNR=},{CODE=W0950322507},{VER=23},{V1=3},{DI=32},{DIX=32},{A=45},{B=35.0},{C=32},{D=24},{XS=0},{AU=24},{AO=11},{NH=0},{TR=32},{US=0},{AB=7.0},{R=0},{E=45.0},{H=32.0},{N=74.5},{N1=92.5},{S=4},{XA=144},{SA=142},{WEIGHT=76},{R1=15.500},{BH=26.000},{ND=6.000},{TG=32.500},{DH=6.600},{SL=16.000},{PPATH=../foot/foot_asmtpl.prj},{PREVIEW=foot_asmtab.bmp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
H
[mm]
S
[mm]
XA
[mm]
SA
[mm]
WEIGHT
Weight
[g]
W0950406001F
W0950406001F
60
28.0
42
20
9.0
42.5
5
0
0
88
W0950506001F
W0950506001F
68
32.0
50
24
9.0
47.0
6
0
0
176
W0950636001F
W0950636001F
84
39.0
62
27
11.0
59.5
6
0
0
276
W0950806001
W0950806001
102
42.0
82
30
11.0
65.5
8
0
0
392
W0950322507
W0950322507
45
35.0
32
24
45.0
32.0
4
144
142
76
W0950322001
W0950322001
45
35.0
32
24
7.0
32.0
4
144
142
76
W0950402001
W0950402001
52
43.0
36
28
9.0
36.0
4
163
161
100
W0950502001
W0950502001
65
47.0
45
32
9.0
45.0
4
175
170
163
W0950632001
W0950632001
75
47.0
50
32
9.0
50.0
6
190
185
266
W0950802001
W0950802001
95
61.0
63
41
12.0
63.0
6
215
210
456
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求