您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FN 3712 - GESIPA PolyGrip Blindniete Flachrundkopf Alu RAL7022/A2
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
PolyGrip®
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/polygrip/gesipa_fn_3712.prj},{NB=SFS FN 3712 560271 PolyGrip Blindniet Flachrundkopf Alu RAL7022/A2 4x10 KL 0.5-6.5},{IDNR=},{ARTNR=560271},{NAME=4x10 (6720578) KL 0,5-6,5},{MAT=Aluminium, Dorn: rostfrei A2},{OBERFLAECHE=Niete lackiert RAL 7022 umbragrau},{ONR=6720578},{D1=4.0},{L=10.0},{KL=0.5-6.5},{D2=8.0},{DM=2.30},{K=1.0},{SCHK=1060},{ZK=1680},{VERP=500},{PR=0},{PR2000=0},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3712 560268 PolyGr...
560268
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 7022 u...
6720575
3.2
8.0
0.5-5
6.5
1.80
0.8
1000
SFS FN 3712 560269 PolyGr...
560269
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 7022 u...
6720576
3.2
9.5
1.5-6.5
6.5
1.80
0.8
1000
SFS FN 3712 560270 PolyGr...
560270
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 7022 u...
6720577
3.2
11.0
3-8
6.5
1.80
0.8
1000
SFS FN 3712 560271 PolyGr...
560271
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 7022 u...
6720578
4.0
10.0
0.5-6.5
8.0
2.30
1.0
500
SFS FN 3712 560272 PolyGr...
560272
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 7022 u...
6720579
4.0
13.0
3.5-9.5
8.0
2.30
1.0
500
SFS FN 3712 560273 PolyGr...
560273
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 7022 u...
6720580
4.0
17.0
7-13
8.0
2.30
1.0
500
SFS FN 3712 560274 PolyGr...
560274
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 7022 u...
6720581
4.8
10.0
0.5-6.5
9.5
2.70
1.3
500
SFS FN 3712 560276 PolyGr...
560276
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 7022 u...
6720583
4.8
17.0
6.5-13
9.5
2.70
1.3
500
SFS FN 3712 560277 PolyGr...
560277
Aluminium, Dorn: rostfrei...
Niete lackiert RAL 7022 u...
6720584
4.8
25.0
11-19.5
9.5
2.70
1.3
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求