FN 3543 Industrieverpackung - GESIPA MegaGrip Blindniete Senkkopf Stahl/Stahl
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
G-Bulb MEGA GRIP®
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/g_bulb_mega_grip/gesipa_fn_3543_iv.prj},{NB=SFS FN 3543 455007 MegaGrip Blindniet Senkkopf Stahl/Stahl 4.8x10 KL 2.6-6.4},{IDNR=},{ARTNR=455007},{NAME=4,8x10 (6642004) KL 2,6-6,4},{MAT=Niet: Stahl verzinkt, Dorn: Stahl verzinkt},{ONR=6642004},{D1=4.8},{L=10.0},{KL=2.6-6.4},{D2=9.2},{DM=2.95},{F=23.2},{K=2.2},{SCHK=6850},{ZK=4500},{VERP=3500},{PR=42.00},{PR2000=},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
F
Max.
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3543 455007 MegaGr...
455007
Niet: Stahl verzinkt, Dor...
6642004
4.8
10.0
2.6-6.4
9.2
2.95
23.2
2.2
3500
SFS FN 3543 455008 MegaGr...
455008
Niet: Stahl verzinkt, Dor...
6642012
4.8
14.0
5.5-11.1
9.2
2.95
26.2
2.2
2500
SFS FN 3543 455009 MegaGr...
455009
Niet: Stahl verzinkt, Dor...
6642101
6.4
15.8
3-11.1
12.4
3.90
30.5
2.6
2000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FN 3542 Industrieverpackung - GESIPA MegaGrip Blindniete Flachrundkopf Stah...
SFS Group Schweiz AG
17.06.2024
FN 3541 Industrieverpackung - GESIPA MegaGrip Blindniete Flachrundkopf Alu/...
SFS Group Schweiz AG
17.06.2024
TT1281 - all temperature sensors
ifm_electronic
27.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求