FK - Fixed side - Support unit
Melucci
Ball screws MTECH
Support unit MTECH
Powered by
CAD模型選擇
{melucci/viti/ball_screw_support/fk.prj},{NB=FK 12},{MOD=FK 12},{D1=12},{L=27.0},{H=10},{F=17.0},{E=29.5},{DG6=36},{A=54},{PCD=44},{B=44},{L1=7.5},{T1=5.0},{X=4.5},{Y=8.0},{Z=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MOD
Model
ⁿ/ₐ
D1
d1
[mm]
L
[mm]
H
[mm]
F
[mm]
E
[mm]
DG6
Dg6
[mm]
A
[mm]
PCD
[mm]
B
[mm]
L1
[mm]
T1
[mm]
X
[mm]
Y
[mm]
Z
[mm]
FK 5
FK 5
5
16.5
6
10.5
18.5
20
34
26
26
5.5
3.5
3.4
6.5
4
FK 6
FK 6
6
20.0
7
13.0
22.0
22
36
28
28
5.5
3.5
3.4
6.5
4
FK 8
FK 8
8
23.0
9
14.0
26.0
28
43
35
35
7.0
4.0
3.4
6.5
4
FK 10
FK 10
10
27.0
10
17.0
29.5
34
52
42
42
7.5
5.0
4.5
8.0
4
FK 12
FK 12
12
27.0
10
17.0
29.5
36
54
44
44
7.5
5.0
4.5
8.0
4
FK 15
FK 15
15
32.0
15
17.0
36.0
40
63
50
52
10.0
6.0
5.5
9.5
6
FK 17
FK 17
17
45.0
22
23.0
47.0
50
77
62
61
11.0
9.0
6.6
11.0
10
FK 20
FK 20
20
52.0
22
30.0
50.0
57
85
70
68
8.0
10.0
6.6
11.0
10
FK 25
FK 25
25
57.0
27
30.0
60.0
63
98
80
79
13.0
10.0
9.0
15.0
13
FK 30
FK 30
30
62.0
30
32.0
61.0
75
117
95
93
11.0
12.0
11.0
17.5
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求