You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Tamam
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
русский
中文
English (United States)
QA認證資訊
目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Fittings Mod.3053
Camozzi
Pneumatic connection
Fittings accessories
Brass pipe fittings Sprint Series 2000
Powered by
CAD模型選擇
{camozzi/collegamento/raccordi_accessori/raccordi_accessori/mod_3053.prj},{NB=3053 3/8-4L-1/4},{MOD=3053 3/8-4L-1/4},{A=G3/8},{USCITE=4},{B=G1/4},{F=5.5},{G=6.0},{H=40},{I=28},{L=116},{M=24},{T=99},{SW=25},{AX=16.662},{BX=13.157},{AX1=14.000},{MOD1=3053_3/8-4L-1/4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MOD
Mod.
[mm]
A
[mm]
USCITE
Sides
[mm]
B
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
T
[mm]
SW
[mm]
3053 1/4-3L-1/8
3053 1/4-3L-1/8
G1/4
3
G1/8
4.5
4.5
30
21
72
18
63
20
3053 1/4-4L-1/8
3053 1/4-4L-1/8
G1/4
4
G1/8
4.5
4.5
30
21
90
18
81
20
3053 1/4-5L-1/8
3053 1/4-5L-1/8
G1/4
5
G1/8
4.5
4.5
30
21
108
18
99
20
3053 1/4-6L-1/8
3053 1/4-6L-1/8
G1/4
6
G1/8
4.5
4.5
30
21
126
18
117
20
3053 3/8-3L-1/4
3053 3/8-3L-1/4
G3/8
3
G1/4
5.5
6.0
40
28
92
24
75
25
3053 3/8-4L-1/4
3053 3/8-4L-1/4
G3/8
4
G1/4
5.5
6.0
40
28
116
24
99
25
3053 3/8-5L-1/4
3053 3/8-5L-1/4
G3/8
5
G1/4
5.5
6.0
40
28
140
24
123
25
3053 3/8-6L-1/4
3053 3/8-6L-1/4
G3/8
6
G1/4
5.5
6.0
40
28
164
24
147
25
3053 1/2-3L-3/8
3053 1/2-3L-3/8
G1/2
3
G3/8
5.5
6.5
50
37
104
26
85
30
3053 1/2-4L-3/8
3053 1/2-4L-3/8
G1/2
4
G3/8
5.5
6.5
50
37
130
26
111
30
3053 1/2-5L-3/8
3053 1/2-5L-3/8
G1/2
5
G3/8
5.5
6.5
50
37
156
26
137
30
3053 1/2-6L-3/8
3053 1/2-6L-3/8
G1/2
6
G3/8
5.5
6.5
50
37
182
26
163
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求