您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Fig. 9242 EPOXY - Knife gate valves
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
Knife gate valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/armaturen_mit_plattenschieber/9242.prj},{NB=174065(400)},{ARTNR=174065},{LODLEVEL=400},{BES=Epoxy coating},{DN=150},{BAUHOLE=769},{BET=10},{F=259},{L=56},{K=240},{H=769},{H1=898},{H2=264},{H3=285},{D1=163},{D2=160},{B1=155},{W=25.5},{PN=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Part Number
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal Diameter
[mm]
BAUHOLE
Handrad Ø
[mm]
BET
max.
[bar]
F
F/ØF
[mm]
L
[mm]
K
Øk
[mm]
H
[mm]
H1
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
B1
b
[mm]
W
Weight
[kg]
PN
[bar]
Fig. 9242 EPOXY 50 174060
174060
Epoxy coating
50
430
10
136
43
125
423
498
108
80
120
8.5
10
Fig. 9242 EPOXY 65 174061
174061
Epoxy coating
65
471
10
156
46
145
470
549
108
80
12
10.0
10
Fig. 9242 EPOXY 80 174062
174062
Epoxy coating
80
509
10
178
46
160
509
598
108
100
130
12.5
10
Fig. 9242 EPOXY 100 17406...
174063
Epoxy coating
100
563
10
196
52
180
562
660
108
100
130
15.5
10
Fig. 9242 EPOXY 125 17406...
174064
Epoxy coating
125
635
10
224
56
210
747
635
131
125
140
21.0
10
Fig. 9242 EPOXY 150 17406...
174065
Epoxy coating
150
769
10
259
56
240
769
898
163
160
155
25.5
10
Fig. 9242 EPOXY 200 17406...
174066
Epoxy coating
200
921
10
317
60
295
921
1080
198
160
155
36.5
10
Fig. 9242 EPOXY 250 17406...
174067
Epoxy coating
250
1057
10
382
68
350
1057
1256
198
160
155
55.0
10
Fig. 9242 EPOXY 300 17406...
174068
Epoxy coating
300
1200
10
430
78
400
1200
1423
198
200
185
75.0
10
Fig. 9242 EPOXY 350 17406...
174069
Epoxy coating
350
1458
8
520
78
460
1458
1718
240
250
367
106.0
8
Fig. 9242 EPOXY 400 17407...
174070
Epoxy coating
400
1609
8
580
102
515
1609
1899
240
250
367
158.0
8
Fig. 9242 EPOXY 500 17407...
174071
Epoxy coating
500
1904
6
715
127
620
1904
2262
240
250
367
258.0
6
Fig. 9242 EPOXY 600 17407...
174072
Epoxy coating
600
2206
6
780
154
725
2206
2596
240
300
407
326.0
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求