Female connectors, parallel female thread
Riegler
AirSentials
Screw fittings and connectors
Push-in fittings »Blue Series«
Plastic and nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/06-verschraub_und_verbindungsteile/schnellsteckverbinder_blaue-serie/kunststoff-bzw-messing/ger_aufsc_inn_zyl.prj},{NB=124.014-10},{ARTNR=124.014-10},{G=G 1/4},{FS=10},{L1=32.2},{SW=17},{GX=13.157},{A=10.0},{C=20.3},{X1=17.0},{L2=14.5},{P=1.337}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
FS
For hose O.D.
[mm]
L1
[mm]
SW
[mm]
124.005-4
124.005-4
M 5
4
21.3
10
124.005-6
124.005-6
M 5
6
22.2
12
124.018-4
124.018-4
G 1/8
4
23.8
14
124.018-6
124.018-6
G 1/8
6
25.2
14
124.018-8
124.018-8
G 1/8
8
27.1
14
124.014-4
124.014-4
G 1/4
4
26.8
17
124.014-6
124.014-6
G 1/4
6
28.2
17
124.014-8
124.014-8
G 1/4
8
30.1
17
124.014-10
124.014-10
G 1/4
10
32.2
17
124.014-12
124.014-12
G 1/4
12
34.6
17
124.038-6
124.038-6
G 3/8
6
29.2
21
124.038-8
124.038-8
G 3/8
8
31.1
21
124.038-10
124.038-10
G 3/8
10
33.4
21
124.038-12
124.038-12
G 3/8
12
35.6
21
124.012-6
124.012-6
G 1/2
6
31.2
24
124.012-8
124.012-8
G 1/2
8
33.1
24
124.012-10
124.012-10
G 1/2
10
35.2
24
124.012-12
124.012-12
G 1/2
12
37.6
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求