FC A - FC A-fixings
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
HR/HRF
HR
HR 1500
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/hr_hrf/hr/hr_1500/fc_a.prj},{NB=FC 63A},{CODICE=FC 63A},{A=122},{B=73.5},{C=-},{D=-},{E=16},{D1=67},{D2=63.5},{D3=11},{BX=73.500},{CX=0.000},{DX=0.000},{D3X=11.000},{COD=FC63A},{R=2.000},{VERS=2.000},{NDM=6.000},{KDM=4.917},{KDM1=4.773}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODICE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
NDM
[mm]
KDM
[mm]
KDM1
[mm]
FC 63A
FC 63A
122
73.5
-
-
16
67
63.5
11
6.000
4.917
4.773
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求