FBSA,FBSB,FBSSW,FBSS,FBSF,FBNH - O-ring S series
SRD-FA
SRD-FA
t94
Powered by
CAD모델 선택
{srdfaa/fagczih/t94/srd-mifengquan1701.prj},{NB=FBSSW50},{CODE=FBSSW},{MAT=guijiao},{YINDU=50±5},{YANSE=1,1,0.9,0},{KE=-50~200°C},{USE=naire},{SPECIALTY=naire naihan},{NO=50},{JIS1=S50},{W=2.0},{WTOL=±0.1},{DO=49.5},{AB=±0.25},{WS=±0.75},{FH=±0.50},{D1=50.0},{DTOL=0/-0.05},{D=53.0},{D1TOL2=+0.05/0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
YINDU
hardness
ⁿ/ₐ
YANSE
colour
ⁿ/ₐ
KE
Usable temperature range
ⁿ/ₐ
USE
use
ⁿ/ₐ
SPECIALTY
Specialty
ⁿ/ₐ
NO
specification
ⁿ/ₐ
JIS1
jis1
ⁿ/ₐ
W
ⁿ/ₐ
WTOL
wtol
ⁿ/ₐ
DO
do inner diameter
ⁿ/ₐ
AB
ab tol
ⁿ/ₐ
WS
ws tol
ⁿ/ₐ
FH
fh tol
ⁿ/ₐ
D1
d
ⁿ/ₐ
DTOL
d tol
ⁿ/ₐ
D
ⁿ/ₐ
D1TOL2
D tol
ⁿ/ₐ
FBSA3
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
3
S3
1.5
±0.1
2.5
±0.15
±0.45
±0.30
3.0
0/-0.05
5.0
+0.05/0
FBSA4
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
4
S4
1.5
±0.1
3.5
±0.15
±0.45
±0.30
4.0
0/-0.05
6.0
+0.05/0
FBSA5
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
5
S5
1.5
±0.1
4.5
±0.15
±0.45
±0.30
5.0
0/-0.05
7.0
+0.05/0
FBSA6
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
6
S6
1.5
±0.1
5.5
±0.15
±0.45
±0.30
6.0
0/-0.05
8.0
+0.05/0
FBSA7
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
7
S7
1.5
±0.1
6.5
±0.15
±0.45
±0.30
7.0
0/-0.05
9.0
+0.05/0
FBSA8
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
8
S8
1.5
±0.1
7.5
±0.15
±0.45
±0.30
8.0
0/-0.05
10.0
+0.05/0
FBSA9
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
9
S9
1.5
±0.1
8.5
±0.15
±0.45
±0.30
9.0
0/-0.05
11.0
+0.05/0
FBSA10
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
10
S10
1.5
±0.1
9.5
±0.15
±0.45
±0.30
10.0
0/-0.05
12.0
+0.05/0
FBSA11.2
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
11.2
S11.2
1.5
±0.1
10.7
±0.15
±0.45
±0.30
11.2
0/-0.05
13.2
+0.05/0
FBSA12
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
12
S12
1.5
±0.1
11.5
±0.15
±0.45
±0.30
12.0
0/-0.05
14.0
+0.05/0
FBSA12.5
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
12.5
S12.5
1.5
±0.1
12.0
±0.15
±0.45
±0.30
12.5
0/-0.05
14.5
+0.05/0
FBSA14
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
14
S14
1.5
±0.1
13.5
±0.15
±0.45
±0.30
14.0
0/-0.05
16.0
+0.05/0
FBSA15
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
15
S15
1.5
±0.1
14.5
±0.15
±0.45
±0.30
15.0
0/-0.05
17.0
+0.05/0
FBSA16
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
16
S16
1.5
±0.1
15.5
±0.15
±0.45
±0.30
16.0
0/-0.05
18.0
+0.05/0
FBSA18
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
18
18
1.5
±0.1
17.5
±0.15
±0.45
±0.30
18.0
0/-0.05
20.0
+0.05/0
FBSA20
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
20
S20
1.5
±0.1
19.5
±0.15
±0.45
±0.30
20.0
0/-0.05
22.0
+0.05/0
FBSA22
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
22
S22
1.5
±0.1
21.5
±0.15
±0.45
±0.30
22.0
0/-0.05
24.0
+0.05/0
FBSA22.4
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
22.4
S22.4
2.0
±0.1
21.9
±0.15
±0.45
±0.30
22.4
0/-0.05
25.4
+0.05/0
FBSA24
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
24
S24
2.0
±0.1
23.5
±0.15
±0.45
±0.30
24.0
0/-0.05
27.0
+0.05/0
FBSA25
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
25
S25
2.0
±0.1
24.5
±0.15
±0.45
±0.30
25.0
0/-0.05
28.0
+0.05/0
FBSA26
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
26
S26
2.0
±0.1
25.5
±0.15
±0.45
±0.30
26.0
0/-0.05
29.0
+0.05/0
FBSA28
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
28
S28
2.0
±0.1
27.5
±0.15
±0.45
±0.30
28.0
0/-0.05
31.0
+0.05/0
FBSA29
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
29
S29
2.0
±0.1
28.5
±0.15
±0.45
±0.30
29.0
0/-0.05
32.0
+0.05/0
FBSA30
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
30
S30
2.0
±0.1
29.5
±0.15
±0.45
±0.30
30.0
0/-0.05
33.0
+0.05/0
FBSA31.5
FBSA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
For mineral oil resistanc...
naimo
31.5
S31.5
2.0
±0.1
31.0
±0.15
±0.45
±0.30
31.5
0/-0.05
34.5
+0.05/0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청