FBN60B - Finished bore
KANA (Katayama Chain)
Sprockets
Chain No.60
Finished bore sprocket (Steel/Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/finished_bore_sprocket_steel_stainless_steel/b_type/fbn60b.prj},{NB=FBN60B23D20_()},{TYPE=FBN60B},{NOT=23},{NOTX=23.000},{DP=139.90},{DO=150},{MATC=},{SD=20},{SDX=20,22,24,25,28,30,32,35,38,40,42,45,48,50,55},{NOTHP=2},{A=12},{SURFT=},{BD=83},{BL=40},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
M
Tapped hole size
ⁿ/ₐ
NOTHP
Number of tapped holes
ⁿ/ₐ
A
Position of Tapped hole
[mm]
CAUTION
Caution
ⁿ/ₐ
FBN60B9D19
FBN60B
9
55.70
63
43.79
42.94
11.7
Induction hardening
C : Cutting type
M6
2
6
The tooth profile in the ...
FBN60B10D19
FBN60B
10
61.65
68
49.74
49.74
11.7
Induction hardening
C : Cutting type
M6
2
6
The tooth profile in the ...
FBN60B11D19
FBN60B
11
67.62
76
55.71
55.02
11.7
Induction hardening
C : Cutting type
M6
2
6
The tooth profile in the ...
FBN60B12D18
FBN60B
12
73.60
83
61.69
61.69
11.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN60B13D19
FBN60B
13
79.60
89
67.69
67.11
11.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN60B14D19
FBN60B
14
85.61
95
73.70
73.70
11.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN60B15D18
FBN60B
15
91.62
101
79.71
79.21
11.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN60B16D19
FBN60B
16
97.65
107
85.74
85.74
11.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN60B17D19
FBN60B
17
103.67
113
91.76
91.32
11.7
Induction hardening
C : Cutting type
M6
2
8
The tooth profile in the ...
FBN60B18D19
FBN60B
18
109.71
119
97.80
97.80
11.7
Induction hardening
C : Cutting type
M6
2
12
The tooth profile in the ...
FBN60B19D19
FBN60B
19
115.74
126
103.83
103.43
11.7
Induction hardening
C : Cutting type
M6
2
12
The tooth profile in the ...
FBN60B20D19
FBN60B
20
121.78
132
109.87
109.87
11.7
Induction hardening
C : Cutting type
M6
2
12
The tooth profile in the ...
FBN60B21D20
FBN60B
21
127.82
138
115.91
115.55
11.7
Induction hardening
C : Cutting type
M6
2
12
The tooth profile in the ...
FBN60B22D20
FBN60B
22
133.86
144
121.95
121.95
11.7
Induction hardening
C : Cutting type
M6
2
12
The tooth profile in the ...
FBN60B23D20
FBN60B
23
139.90
150
127.99
127.66
11.7
Induction hardening
C : Cutting type
M6
2
12
The tooth profile in the ...
FBN60B24D20
FBN60B
24
145.95
156
134.04
134.04
11.7
Induction hardening
C : Cutting type
M6
2
12
The tooth profile in the ...
FBN60B25D20
FBN60B
25
151.99
162
140.08
139.78
11.7
Induction hardening
C : Cutting type
M6
2
12
The tooth profile in the ...
FBN60B26D20
FBN60B
26
158.04
168
146.13
146.13
11.7
Induction hardening
C : Cutting type
M6
2
12
The tooth profile in the ...
FBN60B27D22
FBN60B
27
164.09
174
152.18
151.90
11.7
Induction hardening
C : Cutting type
M6
2
12
The tooth profile in the ...
FBN60B28D22
FBN60B
28
170.14
180
158.23
158.23
11.7
Induction hardening
C : Cutting type
M6
2
12
The tooth profile in the ...
FBN60B29D35
FBN60B
29
176.20
187
164.29
164.03
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN60B30D22
FBN60B
30
182.25
193
170.34
170.34
11.7
Induction hardening
C : Cutting type
M6
2
12
The tooth profile in the ...
FBN60B31D40
FBN60B
31
188.30
199
176.39
176.15
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN60B32D30
FBN60B
32
194.35
205
182.44
182.44
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
FBN60B34D30
FBN60B
34
206.46
217
194.55
194.55
11.7
Induction hardening
C : Cutting type
M8
2
12
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청