카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
FB180 - FB Series
OC-Drive
Helical precision planetary gear reducer
FB Series
Powered by
CAD모델 선택
{oc_drive/ppgr/fb_series/fb180_asmtab.prj},{NB=FB180D-L1-3-S2-35-114.3-200-M12x28-82/M},{RT=FB180},{PROGRESSION=1 : Single-stage (L1)},{HS=D},{RR=3},{OSTS=S2},{C3=35},{C1=200},{C2=M12x28},{MOTOR=M},{RIS=3000},{MIS=6000},{TR=145},{ARF=14500},{AAF=6200},{AAF2=7250},{SL=20000},{OT=-10℃~+90℃},{LUBRICATING=Synthetic lubricating grease},{PL=IP65},{IND=Any direction},{NV=≤67},{PPATH=fb180/assemblies/fb180_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
BACKLASH
Backlash
[arcmin]
C4
ⁿ/ₐ
C5
[mm]
C6
[mm]
C7
[mm]
C8
[mm]
C9
[mm]
C10
[mm]
MOTOR
Motor
ⁿ/ₐ
ROT
Rated output torque (T2n)
[Nm]
MOT
Maximum output torque (T2B)
[Nm]
RIS
Rated input speed (n1)
[rpm]
MIS
Maximum input speed (n1B)
[rpm]
TR
Torsional rigidity
[Nm/arcmin]
ARF
Allowable radial force (F2rB2)
[N]
AAF
Allowable axial force (F2a1B2)
[N]
AAF2
Allowable axial force (F2a2B2)
[N]
SL
Service life
[hr]
EFFECTIVENESS
effectiveness
ⁿ/ₐ
WEIGHT
Weight
[kg]
OT
Operating temperature
[°C]
LUBRICATING
lubricating
ⁿ/ₐ
PL
Protection level
ⁿ/ₐ
IND
Installation direction
ⁿ/ₐ
NV
Noise value (n1=3000rpm)
[dB]
MOI
Moment of inertia (J1)
[kg·cm^2]
FB180D-L1-3-S2-35-114.3-2...
FB180
1 : Single-stage (L1)
3
≤5
82.0
Φ114.3
8
180
178
283.0
8.5
M
588
1764
3000
6000
145
14500
6200
7250
20000
≥97%
29.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
28.98
FB180D-L1-4-S2-35-114.3-2...
FB180
1 : Single-stage (L1)
4
≤5
82.0
Φ114.3
8
180
178
283.0
8.5
M
1050
3150
3000
6000
145
14500
6200
7250
20000
≥97%
29.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
23.67
FB180D-L1-5-S2-35-114.3-2...
FB180
1 : Single-stage (L1)
5
≤5
82.0
Φ114.3
8
180
178
283.0
8.5
M
1200
3600
3000
6000
145
14500
6200
7250
20000
≥97%
29.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
23.29
FB180D-L1-6-S2-35-114.3-2...
FB180
1 : Single-stage (L1)
6
≤5
82.0
Φ114.3
8
180
178
283.0
8.5
M
1100
3300
3000
6000
145
14500
6200
7250
20000
≥97%
29.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
22.75
FB180D-L1-7-S2-35-114.3-2...
FB180
1 : Single-stage (L1)
7
≤5
82.0
Φ114.3
8
180
178
283.0
8.5
M
1100
3300
3000
6000
145
14500
6200
7250
20000
≥97%
29.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
22.48
FB180D-L1-8-S2-35-114.3-2...
FB180
1 : Single-stage (L1)
8
≤5
82.0
Φ114.3
8
180
178
283.0
8.5
M
1000
3000
3000
6000
145
14500
6200
7250
20000
≥97%
29.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
22.59
FB180D-L1-10-S2-35-114.3-...
FB180
1 : Single-stage (L1)
10
≤5
82.0
Φ114.3
8
180
178
283.0
8.5
M
520
1560
3000
6000
145
14500
6200
7250
20000
≥97%
29.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
22.51
FB180D-L2-12-S2-22-110-14...
FB180
2 : Two-stage (L2)
12
≤7
72.0
Φ110
11
130
231
336.0
19.5
M
0
0
3000
6000
145
14500
6200
7250
20000
≥94%
33.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
7.42
FB180D-L2-15-S2-22-110-14...
FB180
2 : Two-stage (L2)
15
≤7
72.0
Φ110
11
130
231
336.0
19.5
M
588
1764
3000
6000
145
14500
6200
7250
20000
≥94%
33.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
7.42
FB180D-L2-20-S2-22-110-14...
FB180
2 : Two-stage (L2)
20
≤7
72.0
Φ110
11
130
231
336.0
19.5
M
1050
3150
3000
6000
145
14500
6200
7250
20000
≥94%
33.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
7.42
FB180D-L2-25-S2-22-110-14...
FB180
2 : Two-stage (L2)
25
≤7
72.0
Φ110
11
130
231
336.0
19.5
M
1200
3600
3000
6000
145
14500
6200
7250
20000
≥94%
33.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
7.42
FB180D-L2-30-S2-22-110-14...
FB180
2 : Two-stage (L2)
30
≤7
72.0
Φ110
11
130
231
336.0
19.5
M
1200
3600
3000
6000
145
14500
6200
7250
20000
≥94%
33.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
7.42
FB180D-L2-35-S2-22-110-14...
FB180
2 : Two-stage (L2)
35
≤7
72.0
Φ110
11
130
231
336.0
19.5
M
1200
3600
3000
6000
145
14500
6200
7250
20000
≥94%
33.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
7.42
FB180D-L2-40-S2-22-110-14...
FB180
2 : Two-stage (L2)
40
≤7
72.0
Φ110
11
130
231
336.0
19.5
M
1200
3600
3000
6000
145
14500
6200
7250
20000
≥94%
33.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
7.42
FB180D-L2-50-S2-22-110-14...
FB180
2 : Two-stage (L2)
50
≤7
72.0
Φ110
11
130
231
336.0
19.5
M
1200
3600
3000
6000
145
14500
6200
7250
20000
≥94%
33.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
7.03
FB180D-L2-60-S2-22-110-14...
FB180
2 : Two-stage (L2)
60
≤7
72.0
Φ110
11
130
231
336.0
19.5
M
1100
3300
3000
6000
145
14500
6200
7250
20000
≥94%
33.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
7.03
FB180D-L2-70-S2-22-110-14...
FB180
2 : Two-stage (L2)
70
≤7
72.0
Φ110
11
130
231
336.0
19.5
M
1100
3300
3000
6000
145
14500
6200
7250
20000
≥94%
33.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
7.03
FB180D-L2-80-S2-22-110-14...
FB180
2 : Two-stage (L2)
80
≤7
72.0
Φ110
11
130
231
336.0
19.5
M
1000
3000
3000
6000
145
14500
6200
7250
20000
≥94%
33.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
7.03
FB180D-L2-100-S2-22-110-1...
FB180
2 : Two-stage (L2)
100
≤7
72.0
Φ110
11
130
231
336.0
19.5
M
520
1560
3000
6000
145
14500
6200
7250
20000
≥94%
33.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤67
7.03
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청