FB1080A - Shoulder Washers
Essentra Components
Fasteners
Washers, Spacers & Bushings
Washers
Shoulder Washers
Shoulder Washers
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k10000000/l3_k10040000/l4_k10041000/p090930/fb1080a.prj},{NB=FB1370A},{PN=FB1370A},{AMERSID=1071333},{APACID=-},{EMEAID=-},{MAT=Nylon},{COLOR=Natural},{A=0.315},{AM=8.00},{B=0.365},{BM=9.30},{C=0.562},{CM=14.30},{D=0.062},{DM=1.60},{E=0.281},{EM=7.10},{PQ=5000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Inside Diameter Inch
[Inch]
AM
A Inside Diameter mm
[mm]
B
B Hub Diameter Inch
[Inch]
BM
B Hub Diameter mm
[mm]
C
C Head Diameter Inch
[Inch]
CM
C Head Diameter mm
[mm]
D
D Head Length Inch
[Inch]
DM
D Head Length mm
[mm]
E
E Hub Length Inch
[Inch]
EM
E Head Length mm
[mm]
PQ
Pack Quantity
ⁿ/ₐ
FB1080A
FB1080A
1071323
-
-
Nylon
Natural
0.190
4.80
0.343
8.70
0.875
22.20
0.140
3.60
0.141
3.60
2500
FB1090A
FB1090A
1071324
-
-
Nylon
Natural
0.190
4.80
0.375
9.50
0.500
12.70
0.113
2.90
0.325
8.30
4000
FB1120A
FB1120A
1071325
-
-
Nylon
Natural
0.196
5.00
0.300
7.60
0.500
12.70
0.125
3.20
0.375
9.50
2000
FB1150A
FB1150A
1071326
-
-
Nylon
Natural
0.196
5.00
0.344
8.70
0.500
12.70
0.187
4.70
0.407
10.30
4000
FB1170A
FB1170A
1071327
-
-
Nylon
Natural
0.219
5.60
0.315
8.00
0.562
14.30
0.082
2.10
0.137
3.50
18000
FB1200A
FB1200A
1071328
-
-
Nylon
Natural
0.253
6.40
0.440
11.20
0.937
23.80
0.125
3.20
0.165
4.20
1000
FB1250A
FB1250A
1071329
-
-
Nylon
Natural
0.255
6.50
0.372
9.40
0.550
14.00
0.062
1.60
0.522
13.30
1000
FB1260A
FB1260A
1071330
-
-
Nylon
Natural
0.255
6.50
0.375
9.50
0.635
16.10
0.062
1.60
0.213
5.40
5000
FB1270A
FB1270A
1071331
-
-
Nylon
Natural
0.255
6.50
0.490
12.40
0.750
19.10
0.090
2.30
0.110
2.80
4500
FB1280A
FB1280A
1071332
-
-
Nylon
Natural
0.258
6.60
0.317
8.10
0.562
14.30
0.062
1.60
0.313
8.00
6000
FB1370A
FB1370A
1071333
-
-
Nylon
Natural
0.315
8.00
0.365
9.30
0.562
14.30
0.062
1.60
0.281
7.10
5000
FB1430A
FB1430A
1071334
-
-
Nylon
Natural
0.375
9.50
0.469
11.90
0.687
17.40
0.078
2.00
0.094
2.40
4000
FB1440A
FB1440A
1071335
-
-
Nylon
Natural
0.375
9.50
0.500
12.70
0.625
15.90
0.062
1.60
0.253
6.40
9000
FB1460A
FB1460A
1071336
-
-
Nylon
Natural
0.375
9.50
0.500
12.70
0.745
18.90
0.062
1.60
0.750
19.10
5000
FB1480A
FB1480A
1071337
-
-
Nylon
Natural
0.375
9.50
0.505
12.80
0.750
19.10
0.200
5.10
0.500
12.70
2000
FB1510A
FB1510A
1071338
-
-
Nylon
Natural
0.380
9.70
0.505
12.80
0.750
19.10
0.125
3.20
0.360
9.10
3000
FB1530A
FB1530A
1071339
-
-
Nylon
Natural
0.380
9.70
0.625
15.90
1.125
28.60
0.125
3.20
0.250
6.40
4000
FB1550A
FB1550A
1071340
-
-
Nylon
Natural
0.385
9.80
0.625
15.90
0.750
19.10
0.094
2.40
0.500
12.70
6000
FB1600A
FB1600A
1071341
-
-
Nylon
Natural
0.510
13.00
0.625
15.90
0.875
22.20
0.125
3.20
0.375
9.50
6000
FB1620A
FB1620A
1071342
-
-
Nylon
Natural
0.750
19.10
0.875
22.20
1.125
28.60
0.062
1.60
0.313
8.00
4250
FB1640A
FB1640A
1071343
-
-
Nylon
Natural
0.760
19.30
1.000
25.40
1.375
34.90
0.125
3.20
0.312
7.90
2500
FB1650A
FB1650A
1071344
-
-
Nylon
Natural
0.765
19.40
0.875
22.40
1.125
28.60
0.125
3.20
0.750
19.10
2000
FB1660A
FB1660A
1071345
-
-
Nylon
Natural
1.000
25.40
1.250
31.80
1.328
33.70
0.203
5.20
0.375
9.50
1300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求