您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
F+B Hybrid PFT m/JST+fl st/- 0.5m
HARTING
Industrial connectors Han®
Series
Cable assemblies
Powered by
CAD模型選擇
{harting_qs/6/23/169/17441.prj},{NB=33503199141005},{MANUID=33503199141005},{AAB762=0.500},{AAT080=13},{BAB392=0},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/47/81/4f33503199141xxx.tif__web.png},{DESCSHORT=Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on one side, Cable length: 0.5 m, Diameter: 16.5 mm},{DESCLONG=Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on one side, Cable length: 0.5 m, Diameter: 16.5 mm},{MANUTYPEDESC=F+B Hybrid PFT m/JST+fl st/- 0.5m},{SUPPLIERALTNO=33 50 319 9141 005},{MANUNAME=HARTING},{DELTIME=56},{AAB225=Male, Bulkhead mounted housing},{AAB379=Male (plug), Bulkhead mounted housing},{AAB418=Male, Bulkhead mounted housing}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB225
Arrangement of the cable lead-in, head 1
ⁿ/ₐ
AAB379
Type of plug-in contact, head 1
ⁿ/ₐ
AAB418
Design of the electrical connection (head 1)
ⁿ/ₐ
AAB762
Length of the preassembled line
[m]
AAO057
Product type
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW073
Conductor cross section (AWG), max.
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 33503199141005
33503199141005
Hybrid cable, (copper/cop...
Hybrid cable, (copper/cop...
F+B Hybrid PFT m/JST+fl s...
33 50 319 9141 005
HARTING
56
Male, Bulkhead mounted ho...
Male (plug), Bulkhead mou...
Male, Bulkhead mounted ho...
0.500
F+B Hybrid PFT m/JST+fl s...
13
Hybrid cable, (copper/cop...
2x 2x AWG 22
Hybrid cable, (copper/cop...
0
10
1
85444290
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求