EV195-01 - Rotary Latches Type 04
Evan Industrial Hardware
Latches
Rotary Latches
Rotary Latches Type04
Powered by
CAD모델 선택
{evan/latches/rotary_latches/rotary_latches_type_04/rotary_latches_type_04_asmtab.prj},{NB=EV195-01011975},{CNSORDERNO=EV195-01011975},{A=30.6},{B=14.9},{C=40.0},{D=1/4-20 Thread},{E=Integrated Bumper Version},{F=Single Stage, Left Hand},{MATERIAL=Stainless Steel},{E1=6.350},{T=4.000},{PPATH=../rotary_latches_type_04/assemblies/rotary_latches_type_04_asmtpl.prj},{D1=1/4-20 Thread}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
SKU
ⁿ/ₐ
A
a
[mm]
B
b
[mm]
C
c
[mm]
D
d
ⁿ/ₐ
E
e
ⁿ/ₐ
F
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
EV195-01011956
EV195-01011956
30.6
14.9
40.0
Ø7.2 Thru
Standard
Single Stage, Right Hand
Carbon Steel
EV195-01011957
EV195-01011957
30.6
14.9
40.0
Ø7.2 Thru
Standard
Single Stage, Right Hand
Stainless Steel
EV195-01011958
EV195-01011958
30.6
14.9
40.0
Ø7.2 Thru
Integrated Bumper Version
Single Stage, Right Hand
Carbon Steel
EV195-01011959
EV195-01011959
30.6
14.9
40.0
Ø7.2 Thru
Integrated Bumper Version
Single Stage, Right Hand
Stainless Steel
EV195-01011968
EV195-01011968
30.6
14.9
40.0
Ø7.2 Thru
Standard
Single Stage, Left Hand
Carbon Steel
EV195-01011969
EV195-01011969
30.6
14.9
40.0
Ø7.2 Thru
Standard
Single Stage, Left Hand
Stainless Steel
EV195-01011970
EV195-01011970
30.6
14.9
40.0
Ø7.2 Thru
Integrated Bumper Version
Single Stage, Left Hand
Carbon Steel
EV195-01011971
EV195-01011971
30.6
14.9
40.0
Ø7.2 Thru
Integrated Bumper Version
Single Stage, Left Hand
Stainless Steel
EV195-01011978
EV195-01011978
30.6
14.9
40.0
Ø7.2 Thru
Standard
Two Stage, Right Hand
Carbon Steel
EV195-01011979
EV195-01011979
30.6
14.9
40.0
Ø7.2 Thru
Standard
Two Stage, Right Hand
Stainless Steel
EV195-01011980
EV195-01011980
30.6
14.9
40.0
Ø7.2 Thru
Integrated Bumper Version
Two Stage, Right Hand
Carbon Steel
EV195-01011981
EV195-01011981
30.6
14.9
40.0
Ø7.2 Thru
Integrated Bumper Version
Two Stage, Right Hand
Stainless Steel
EV195-01011990
EV195-01011990
30.6
14.9
40.0
Ø7.2 Thru
Standard
Two Stage, Left Hand
Carbon Steel
EV195-01011991
EV195-01011991
30.6
14.9
40.0
Ø7.2 Thru
Standard
Two Stage, Left Hand
Stainless Steel
EV195-01011992
EV195-01011992
30.6
14.9
40.0
Ø7.2 Thru
Integrated Bumper Version
Two Stage, Left Hand
Carbon Steel
EV195-01011993
EV195-01011993
30.6
14.9
40.0
Ø7.2 Thru
Integrated Bumper Version
Two Stage, Left Hand
Stainless Steel
EV195-01011960
EV195-01011960
30.6
14.9
40.0
1/4-20 Thread
Standard
Single Stage, Right Hand
Carbon Steel
EV195-01011961
EV195-01011961
30.6
14.9
40.0
1/4-20 Thread
Standard
Single Stage, Right Hand
Stainless Steel
EV195-01011962
EV195-01011962
30.6
14.9
40.0
1/4-20 Thread
Integrated Bumper Version
Single Stage, Right Hand
Carbon Steel
EV195-01011963
EV195-01011963
30.6
14.9
40.0
1/4-20 Thread
Integrated Bumper Version
Single Stage, Right Hand
Stainless Steel
EV195-01011972
EV195-01011972
30.6
14.9
40.0
1/4-20 Thread
Standard
Single Stage, Left Hand
Carbon Steel
EV195-01011973
EV195-01011973
30.6
14.9
40.0
1/4-20 Thread
Standard
Single Stage, Left Hand
Stainless Steel
EV195-01011974
EV195-01011974
30.6
14.9
40.0
1/4-20 Thread
Integrated Bumper Version
Single Stage, Left Hand
Carbon Steel
EV195-01011975
EV195-01011975
30.6
14.9
40.0
1/4-20 Thread
Integrated Bumper Version
Single Stage, Left Hand
Stainless Steel
EV195-01011982
EV195-01011982
30.6
14.9
40.0
1/4-20 Thread
Standard
Two Stage, Right Hand
Carbon Steel
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청