EV151-27 - Spoked Handwheels
Evan Industrial Hardware
Operating Elements
Spoked Handwheels
Spoked Handwheels
Powered by
CAD모델 선택
{evan/operating_elements/spoked_handwheels/straight_spoked_handwheels/straight.prj},{NB=EV151-27000046},{CNSORDERNO=EV151-27000046},{A=152},{B=19.0},{C=80},{D=16},{E=32.0},{G=G1},{M=Handwheel Cast Iron/Handle Steel},{ST=Bright Chrome Plated},{T1=9.0},{FX=16.0},{T2=4.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CNSORDERNO
SKU
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
G type
ⁿ/ₐ
M
Material
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
EV151-27000039
EV151-27000039
100
17.5
50
10
28.6
G1
Handwheel Cast Iron/Handl...
Sandblast
EV151-27000044
EV151-27000044
100
17.5
50
10
28.6
G1
Handwheel Cast Iron/Handl...
Bright Chrome Plated
EV151-27000049
EV151-27000049
100
17.5
50
10
28.6
G2
Handwheel Cast Iron/Handl...
Sandblast
EV151-27000054
EV151-27000054
100
17.5
50
10
28.6
G2
Handwheel Cast Iron/Handl...
Bright Chrome Plated
EV151-27000040
EV151-27000040
125
18.0
63
12
30.0
G1
Handwheel Cast Iron/Handl...
Sandblast
EV151-27000045
EV151-27000045
125
18.0
63
12
30.0
G1
Handwheel Cast Iron/Handl...
Bright Chrome Plated
EV151-27000050
EV151-27000050
125
18.0
63
12
30.0
G2
Handwheel Cast Iron/Handl...
Sandblast
EV151-27000055
EV151-27000055
125
18.0
63
12
30.0
G2
Handwheel Cast Iron/Handl...
Bright Chrome Plated
EV151-27000041
EV151-27000041
152
19.0
80
16
32.0
G1
Handwheel Cast Iron/Handl...
Sandblast
EV151-27000046
EV151-27000046
152
19.0
80
16
32.0
G1
Handwheel Cast Iron/Handl...
Bright Chrome Plated
EV151-27000051
EV151-27000051
152
19.0
80
16
32.0
G2
Handwheel Cast Iron/Handl...
Sandblast
EV151-27000056
EV151-27000056
152
19.0
80
16
32.0
G2
Handwheel Cast Iron/Handl...
Bright Chrome Plated
EV151-27000042
EV151-27000042
203
20.0
80
18
35.0
G1
Handwheel Cast Iron/Handl...
Sandblast
EV151-27000047
EV151-27000047
203
20.0
80
18
35.0
G1
Handwheel Cast Iron/Handl...
Bright Chrome Plated
EV151-27000052
EV151-27000052
203
20.0
80
18
35.0
G2
Handwheel Cast Iron/Handl...
Sandblast
EV151-27000057
EV151-27000057
203
20.0
80
18
35.0
G2
Handwheel Cast Iron/Handl...
Bright Chrome Plated
EV151-27000043
EV151-27000043
254
25.4
80
18
57.0
G1
Handwheel Cast Iron/Handl...
Sandblast
EV151-27000048
EV151-27000048
254
25.4
80
18
57.0
G1
Handwheel Cast Iron/Handl...
Bright Chrome Plated
EV151-27000053
EV151-27000053
254
25.4
80
18
57.0
G2
Handwheel Cast Iron/Handl...
Sandblast
EV151-27000058
EV151-27000058
254
25.4
80
18
57.0
G2
Handwheel Cast Iron/Handl...
Bright Chrome Plated
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청