EtherNet/IP Network and Communication Products - EtherNet/IP Network and Communication Products
Rockwell Automation
Networks and Communication
EtherNet/IP
Powered by
CAD模型選擇
{rockwellautomation/network_and_communication/ethernet_ip/networks_and_communication_products.prj},{NB=1783-ETAP2F},{CN=1783-ETAP2F},{H=131.50},{W=35.20},{L=104.90},{DESC=ETAP},{FAMILY=ETAP},{TAP=Fiber, dual-port},{ETHERNET=EtherNet/IP Tap1 copper port, 2 fiber ports},{CONSUMPTION=260 mA @ 24V DC},{DC=24V DC (20.4…27.6V DC) CL 2/SELV},{VOLTAGE=30V (continuous), basic insulation type, network channels to power and network channels to network channels, Type tested at 853V AC for 60 s},{WIRESIZEEC=RJ45 connector according to IEC 60603-7, 2- or 4-pair Category 5e minimum cable according to TIA 568-B.1 or Category 5 cable according to ISO/IEC 24702}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
FAMILY
Stratix Ethernet Family
ⁿ/ₐ
TAP
Tap Type
ⁿ/ₐ
ETHERNET
Ethernet Family
ⁿ/ₐ
CONSUMPTION
Current consumption, max
ⁿ/ₐ
DC
DC power supply voltage rating
ⁿ/ₐ
VOLTAGE
Isolation voltage
ⁿ/ₐ
WIRESIZEEC
Wire size, Ethernet connection
ⁿ/ₐ
WIRESIZEDC
Wire size, DC power connection
ⁿ/ₐ
SCREWTQ
Screw torque, power terminal
ⁿ/ₐ
NATEMPCODE
North American temp code
ⁿ/ₐ
IECTEMPCODE
IEC temp code
ⁿ/ₐ
TEMPERATUREOPER
Temperature, operating
ⁿ/ₐ
TEMPERATUREAIR
Temperature, surrounding air, max
ⁿ/ₐ
TEMPERATURENOOP
Temperature, nonoperating
ⁿ/ₐ
1783-ETAPK
1783-ETAPK
ETAP
ETAP
Copper
EtherNet/IP tap 3 copper ...
125 mA @ 24V DC
24V DC (20.4…27.6V DC) CL...
30V (continuous), basic i...
RJ45 connector according ...
One 0.33…3.3 mm2 (22…12 A...
0.6…0.8 N•m (5…7 in•lb)
T5
T5
-25…+70 °C (-13…+158 °F)
70° C (158 °F)
-40…+85 °C (-40…+185 °F)
1783-ETAP2F
1783-ETAP2F
ETAP
ETAP
Fiber, dual-port
EtherNet/IP Tap1 copper p...
260 mA @ 24V DC
24V DC (20.4…27.6V DC) CL...
30V (continuous), basic i...
RJ45 connector according ...
One 0.33…3.3 mm2 (22…12 A...
0.6…0.8 N•m (5…7 in•lb)
T4
T4
-25…+60 °C (-13…+140 °F)
60° C (140 °F)
-40…+85 °C (-40…+185 °F)
1783-ETAP1F
1783-ETAP1F
ETAP
ETAP
Fiber, single-port
EtherNet/IP tap • 2 coppe...
200 mA @ 24V DC
24V DC (20.4…27.6V DC) CL...
30V (continuous), basic i...
RJ45 connector according ...
One 0.33…3.3 mm2 (22…12 A...
0.6…0.8 N•m (5…7 in•lb)
T4A
T4
-25…+60 °C (-13…+140 °F)
60° C (140 °F)
-40…+85 °C (-40…+185 °F)
1783-ETAP
1783-ETAP
ETAP
ETAP
Copper
EtherNet/IP tap 3 copper ...
125 mA @ 24V DC
24V DC (20.4…27.6V DC) CL...
30V (continuous), basic i...
RJ45 connector according ...
One 0.33…3.3 mm2 (22…12 A...
0.6…0.8 N•m (5…7 in•lb)
T5
T5
-25…+70 °C (-13…+158 °F)
70° C (158 °F)
-40…+85 °C (-40…+185 °F)
1788-EN2DNR
1788-EN2DNR
Networks and Communicatio...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求