目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
ESP-1 - Cylindrical dowel-pin
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
ESP-1 Cylindrical dowel-pin
Powered by
CAD模型選擇
{berger_tools/pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/esp_1/esp1.prj},{NB=ESP-1- 10 x 45},{ARTNR=ESP-1 10X45},{IDNR=},{TYP=ESP-1},{D1=10},{L1=2.0},{R=10},{K1=1.00},{K2=1.50},{L=45},{ESECUZIONE=Temperato, rettificato, lappato, tolleranza m6},{MATERIALE=UNI 100 Cr 6},{DUREZZA=HRC 60±62},{LX=30,36,40,45,50,60,70,80,90,100,120}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
[mm]
L1
[mm]
R
[mm]
K1
[mm]
K2
[mm]
L
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
ESP-1- 2 x 10
ESP-1 2X10
ESP-1
2
0.6
2
0.18
0.30
10
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 2 x 16
ESP-1 2X16
ESP-1
2
0.6
2
0.18
0.30
16
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 2 x 20
ESP-1 2X20
ESP-1
2
0.6
2
0.18
0.30
20
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 2 x 24
ESP-1 2X24
ESP-1
2
0.6
2
0.18
0.30
24
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 3 x 10
ESP-1 3X10
ESP-1
3
0.8
3
0.30
0.45
10
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 3 x 16
ESP-1 3X16
ESP-1
3
0.8
3
0.30
0.45
16
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 3 x 20
ESP-1 3X20
ESP-1
3
0.8
3
0.30
0.45
20
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 3 x 24
ESP-1 3X24
ESP-1
3
0.8
3
0.30
0.45
24
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 3 x 30
ESP-1 3X30
ESP-1
3
0.8
3
0.30
0.45
30
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 3 x 36
ESP-1 3X36
ESP-1
3
0.8
3
0.30
0.45
36
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 3 x 40
ESP-1 3X40
ESP-1
3
0.8
3
0.30
0.45
40
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 4 x 10
ESP-1 4X10
ESP-1
4
1.0
4
0.40
0.60
10
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 4 x 16
ESP-1 4X16
ESP-1
4
1.0
4
0.40
0.60
16
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 4 x 20
ESP-1 4X20
ESP-1
4
1.0
4
0.40
0.60
20
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 4 x 24
ESP-1 4X24
ESP-1
4
1.0
4
0.40
0.60
24
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 4 x 30
ESP-1 4X30
ESP-1
4
1.0
4
0.40
0.60
30
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 4 x 36
ESP-1 4X36
ESP-1
4
1.0
4
0.40
0.60
36
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 4 x 40
ESP-1 4X40
ESP-1
4
1.0
4
0.40
0.60
40
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 4 x 45
ESP-1 4X45
ESP-1
4
1.0
4
0.40
0.60
45
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 4 x 50
ESP-1 4X50
ESP-1
4
1.0
4
0.40
0.60
50
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 4 x 60
ESP-1 4X60
ESP-1
4
1.0
4
0.40
0.60
60
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 5 x 10
ESP-1 5X10
ESP-1
5
1.2
5
0.50
0.75
10
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 5 x 16
ESP-1 5X16
ESP-1
5
1.2
5
0.50
0.75
16
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 5 x 20
ESP-1 5X20
ESP-1
5
1.2
5
0.50
0.75
20
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-1- 5 x 24
ESP-1 5X24
ESP-1
5
1.2
5
0.50
0.75
24
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求