ES-SSELBWLZ,ES-SSEL2BWLZ - ES Miniature Linear Guides - Wide Rails - Long Blocks (Light Preload) (RoHS Compliant) Slight Clearance Normal Grade - L Configurable Type
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/es_sselbwlz_asmtab.prj},{NB=ES-SSELBWLZ12-81},{MAT=S},{NOB=},{H=12},{GREASE=},{LS=81},{W=30},{L1=51.6},{B=23},{C=24},{SLL=M3x3},{L2=40.6},{K=9},{CBB=0.3},{W1=18},{W2=6.0},{H1=7.5},{CAA=0.5},{DD1DD2HH=3.5x6x4.5},{F=30},{ALT1=},{MC=M4},{ALT3=},{ALT4=},{PPATH=selbwz_series/selbwz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
SLL
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
ES-SSELBWLZ9-81
ES-SSELBWLZ9-81
ES-SSELBWLZ
9
25
43.5
19
19
M3x3
32.5
7
0.3
14
5.5
5.2
0.5
3.5x6x3.2
30
10.5
ES-SSELBWLZ12-81
ES-SSELBWLZ12-81
ES-SSELBWLZ
12
30
51.6
23
24
M3x3
40.6
9
0.3
18
6.0
7.5
0.5
3.5x6x4.5
30
10.5
ES-SSELBWLZ14-111
ES-SSELBWLZ14-111
ES-SSELBWLZ
14
40
61.6
28
28
M3x3.5
47.4
11
0.5
24
8.0
8.0
0.5
4.5x8x4.5
40
15.5
ES-SSELBWLZ16-111
ES-SSELBWLZ16-111
ES-SSELBWLZ
16
60
74.9
45
35
M4x4.5
59.9
13
0.5
42
9.0
9.5
0.5
4.5x8x4.5
40
15.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求