카탈로그: Toshiba
생성됨: 02.08.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
EQPIII Brake
Toshiba
Low Voltage Definite Purpose
XT - 'Performance Driven'
TEFC Footed Brake
Powered by
CAD모델 선택
{toshiba/low_voltage_dp/xt/tefc_foot_b/brake_eqpiii.prj},{NB=BY1563LF2AMH-F1-Bottom},{HP=1.5},{ND=B},{RP=6},{VG=230/460},{FQ=60},{ET=Premium Efficiency},{SF=1.15},{IC=F},{SM=Floor & Belt},{BT=Shielded w/o plugs},{IU=M (Use)},{OM=EQP III},{MP=F1},{LO=Bottom},{NAMEPLATEMN=GENERIC},{MD=Select for Motor Data}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
MN
Model Number
ⁿ/ₐ
HP
Horse Power
ⁿ/ₐ
ND
Nema Designs
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
FT
Fan Type
ⁿ/ₐ
FQ
Frequency
[Hz]
ET
Efficiency Type
ⁿ/ₐ
EC
Enclosure
ⁿ/ₐ
SF
Service Factor
ⁿ/ₐ
IC
Insulation Class
ⁿ/ₐ
SM
Shaft & Mounting
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
IU
Internal Use
ⁿ/ₐ
OM
Options & Modifications
ⁿ/ₐ
B1/262LF2AMH
B1/262LF2AMH
0.5
B
143T
BI (6 Poles)
60
Premium Efficiency
6 lb-ft Brake Motor
1.15
F
Floor & Belt
Shielded w/o plugs
M (Use)
EQP III
B3/462LF2AMH
B3/462LF2AMH
0.75
B
143T
BI (6 Poles)
60
Premium Efficiency
6 lb-ft Brake Motor
1.15
F
Floor & Belt
Shielded w/o plugs
M (Use)
EQP III
B00163LF2AMH
B00163LF2AMH
1
B
145T
BI (6 Poles)
60
Premium Efficiency
10 lb-ft Brake Motor
1.15
F
Floor & Belt
Shielded w/o plugs
M (Use)
EQP III
BY1563LF2AMH
BY1563LF2AMH
1.5
B
182T
BI (6 Poles)
60
Premium Efficiency
10 lb-ft Brake Motor
1.15
F
Floor & Belt
Shielded w/o plugs
M (Use)
EQP III
B00264LF2AMH
B00264LF2AMH
2
B
184T
BI (6 Poles)
60
Premium Efficiency
15 lb-ft Brake Motor
1.15
F
Floor & Belt
Shielded w/o plugs
M (Use)
EQP III
B00365LF2AMH
B00365LF2AMH
3
B
213T
BI (6 Poles)
60
Premium Efficiency
35 lb-ft Brake Motor
1.15
F
Floor & Belt
Shielded w/o plugs
M (Use)
EQP III
B00565LF2AMH
B00565LF2AMH
5
B
215T
BI (6 Poles)
60
Premium Efficiency
35 lb-ft Brake Motor
1.15
F
Floor & Belt
Shielded w/o plugs
M (Use)
EQP III
BY7545LF2USH
BY7545LF2USH
7.5
B
213T
BI (4 Poles)
60
Premium Efficiency
35 lb-ft Brake Motor
1.15
F
Floor & Belt
Shielded w/o plugs
S
EQP III
B01046LF2USH
B01046LF2USH
10
B
215T
BI (4 Poles)
60
Premium Efficiency
50 lb-ft Brake Motor
1.15
F
Floor & Belt
Shielded w/o plugs
S
EQP III
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청